Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
Push-on Male Standpipe - Field Attachable Hose Fittings
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
| H80293-4-4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Push-on Barb | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Barb Push-on Hose by SAE Flareless Tube Stub |
| H80293-6-6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Push-on Barb | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Barb Push-on Hose by SAE Flareless Tube Stub |
| H80293-8-8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Push-on Barb | Connection 2 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Barb Push-on Hose by SAE Flareless Tube Stub |
| H80293-4-4-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Push-on Barb | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Barb Push-on Hose by SAE Flareless Tube Stub |
| H80293-6-6-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Push-on Barb | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Barb Push-on Hose by SAE Flareless Tube Stub |
| H80293-8-8-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Push-on Barb | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Barb Push-on Hose by SAE Flareless Tube Stub |
| H80293-4-4-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Push-on Barb | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Barb Push-on Hose by SAE Flareless Tube Stub |
| H80293-6-6-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Push-on Barb | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Barb Push-on Hose by SAE Flareless Tube Stub |
| H80293-8-8-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Push-on Barb | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Barb Push-on Hose by SAE Flareless Tube Stub |