SSP offers Field-Attachable hose fittings for hydraulic, PTFE-line, thermoplastic, flexible metal, and push-on hose. Field-Attachable hose fittings are reusable hose fittings that allow on-site fabrication of hydraulic, teflon, and push-on hoses. Field attachable fittings are preferred to permanently attached fittings where ready-access to crimping equipment is not possible.
They afford reliable field fabrication of a variety of hose types including: • Reusable Hydraulic Hose fittings for 1, 2, 4 wire braid SAE 100R hose • Reusable Teflon Hose fittings for SAE 100R14, MIL-H-27267 • Push-On fittings for low pressure hose & flexible tubing
Hydraulok metal butt weld hose fittings are one piece designed fittings made from T316L low-carbon stainless steel with an integral hex body. The hex provides a surface for applying a wrench during installation. This feature helps users avoid remature fatigue failure of the hose assembly caused by torquing the hose during installation. The butt weld design features a tapered boss surface to provide ample surface area for welding filler material. The butt weld also has a significant wall thickness to avoid burning through the wall during welding.
Hydraulok metal hose fittings are used with high pressure or low pressure flex metal hose frequently in extremely corrosive environments for chemical or water transfer. It is also used in high temperature environments for low and medium pressure hydraulics, and for liquid or gas transfer in cryogenic systems.
Specifications
Standards & Approvals: ASME B31.3
Pressure: Up to 2700 psig (186 bar)
Temperatures: -425 to 1200°F (limited by hose composition)