Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | Item Name | Body Material | Product Configuration | Category | Product Descriptions | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Brand Series | Production Category |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 1-1/2BHJS24 | Metal Hose to Swivel - Hydraulic Hose Fittings | 316 SS | Male 37° Connector | Hydraulic | Metal Hose Butt Weld to Female 37° Swivel | Hose Butt Weld | 1 1/2 in | Female SAE 37° Swivel | 1 1/2 in | Hydraulok | 1 |
| 1-1/4BHJS20 | Metal Hose to Swivel - Hydraulic Hose Fittings | 316 SS | Male 37° Connector | Hydraulic | Metal Hose Butt Weld to Female 37° Swivel | Hose Butt Weld | 1 1/4 in | Female SAE 37° Swivel | 1 1/4 in | Hydraulok | 1 |
| 1BHJS16 | Metal Hose to Swivel - Hydraulic Hose Fittings | 316 SS | Male 37° Connector | Hydraulic | Metal Hose Butt Weld to Female 37° Swivel | Hose Butt Weld | 1 in | Female SAE 37° Swivel | 1 in | Hydraulok | 1 |
| 1/8BHC1/8 | Metal Hose X Male Pipe Connector - Hydraulic Fittings | 316 SS | NPT Threaded Connectors | Field Attachable | Metal Hose Butt Weld to Male NPT | Hose Butt Weld | 1/8 in | Male National Pipe Thread | 1/8-27 | Hydraulok | 1 |
| 1BHC1 | Metal Hose X Male Pipe Connector - Hydraulic Fittings | 316 SS | NPT Threaded Connectors | Field Attachable | Metal Hose Butt Weld to Male NPT | Hose Butt Weld | 1 in | Male National Pipe Thread | 1-11 1/2 | Hydraulok | 1 |
| H80250-10-10 | Push-on x Female 37° Swivel Connector - Field Attachable Hose Fittings | 316 SS | Female 37° Swivel Connector | Field Attachable | Barb Push-on Hose to Female SAE 37° Swivel | Female SAE 37° Swivel | 5/8 in | Push-on Barb | 5/8 in | Field Attachable | 1 |
| H80250-10-10-M | Push-on x Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female 37° Swivel Connector | Field Attachable | Barb Push-on Hose to Female SAE 37° Swivel | Female SAE 37° Swivel | 5/8 in | Push-on Barb | 5/8 in | Field Attachable | 4 |
| H80250-12-12 | Push-on x Female 37° Swivel Connector - Field Attachable Hose Fittings | 316 SS | Female 37° Swivel Connector | Field Attachable | Barb Push-on Hose to Female SAE 37° Swivel | Female SAE 37° Swivel | 3/4 in | Push-on Barb | 3/4 in | Field Attachable | 1 |
| H80250-12-12-M | Push-on x Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female 37° Swivel Connector | Field Attachable | Barb Push-on Hose to Female SAE 37° Swivel | Female SAE 37° Swivel | 3/4 in | Push-on Barb | 3/4 in | Field Attachable | 4 |
| H80250-16-16-M | Push-on x Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female 37° Swivel Connector | Field Attachable | Barb Push-on Hose to Female SAE 37° Swivel | Female SAE 37° Swivel | 1 in | Push-on Barb | 1 in | Field Attachable | 4 |
| H80250-4-4 | Push-on x Female 37° Swivel Connector - Field Attachable Hose Fittings | 316 SS | Female 37° Swivel Connector | Field Attachable | Barb Push-on Hose to Female SAE 37° Swivel | Female SAE 37° Swivel | 1/4 in | Push-on Barb | 1/4 in | Field Attachable | 1 |
| H80250-4-4-M | Push-on x Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female 37° Swivel Connector | Field Attachable | Barb Push-on Hose to Female SAE 37° Swivel | Female SAE 37° Swivel | 1/4 in | Push-on Barb | 1/4 in | Field Attachable | 4 |
| H80250-6-6 | Push-on x Female 37° Swivel Connector - Field Attachable Hose Fittings | 316 SS | Female 37° Swivel Connector | Field Attachable | Barb Push-on Hose to Female SAE 37° Swivel | Female SAE 37° Swivel | 3/8 in | Push-on Barb | 3/8 in | Field Attachable | 1 |
| H80250-6-6-M | Push-on x Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female 37° Swivel Connector | Field Attachable | Barb Push-on Hose to Female SAE 37° Swivel | Female SAE 37° Swivel | 3/8 in | Push-on Barb | 3/8 in | Field Attachable | 4 |
| H80250-8-6-M | Push-on x Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female 37° Swivel Connector | Field Attachable | Barb Push-on Hose to Female SAE 37° Swivel | Female SAE 37° Swivel | 1/2 in | Push-on Barb | 3/8 in | Field Attachable | 4 |
| H80250-8-8 | Push-on x Female 37° Swivel Connector - Field Attachable Hose Fittings | 316 SS | Female 37° Swivel Connector | Field Attachable | Barb Push-on Hose to Female SAE 37° Swivel | Female SAE 37° Swivel | 1/2 in | Push-on Barb | 1/2 in | Field Attachable | 1 |
| H80850-12-12-B | Suction and Return Line x Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female 37° Swivel Connector | Field Attachable | Barb SAE 100R4 to Female SAE 37° Swivel | Female SAE 37° Swivel | 3/4 in | SAE 100R4 | 3/4 in | Field Attachable | 4 |
| H80850-12-12-M | Suction and Return Line x Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female 37° Swivel Connector | Field Attachable | Barb SAE 100R4 to Female SAE 37° Swivel | Female SAE 37° Swivel | 3/4 in | SAE 100R4 | 3/4 in | Field Attachable | 4 |
| H80850-16-16-B | Suction and Return Line x Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female 37° Swivel Connector | Field Attachable | Barb SAE 100R4 to Female SAE 37° Swivel | Female SAE 37° Swivel | 1 in | SAE 100R4 | 1 in | Field Attachable | 4 |
| H80850-16-16-M | Suction and Return Line x Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female 37° Swivel Connector | Field Attachable | Barb SAE 100R4 to Female SAE 37° Swivel | Female SAE 37° Swivel | 1 in | SAE 100R4 | 1 in | Field Attachable | 4 |
| H80850-20-20-B | Suction and Return Line x Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female 37° Swivel Connector | Field Attachable | Barb SAE 100R4 to Female SAE 37° Swivel | Female SAE 37° Swivel | 1 1/4 in | SAE 100R4 | 1 1/4 in | Field Attachable | 4 |
| H80850-20-20-M | Suction and Return Line x Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female 37° Swivel Connector | Field Attachable | Barb SAE 100R4 to Female SAE 37° Swivel | Female SAE 37° Swivel | 1 1/4 in | SAE 100R4 | 1 1/4 in | Field Attachable | 4 |
| H80850-24-24-B | Suction and Return Line x Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female 37° Swivel Connector | Field Attachable | Barb SAE 100R4 to Female SAE 37° Swivel | Female SAE 37° Swivel | 1 1/2 in | SAE 100R4 | 1 1/2 in | Field Attachable | 4 |
| H80850-24-24-M | Suction and Return Line x Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female 37° Swivel Connector | Field Attachable | Barb SAE 100R4 to Female SAE 37° Swivel | Female SAE 37° Swivel | 1 1/2 in | SAE 100R4 | 1 1/2 in | Field Attachable | 4 |
| H80850-32-32-B | Suction and Return Line x Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female 37° Swivel Connector | Field Attachable | Barb SAE 100R4 to Female SAE 37° Swivel | Female SAE 37° Swivel | 2 in | SAE 100R4 | 2 in | Field Attachable | 4 |