SSP tube fittings provide leak-tight connections to improve the performance of instrumentation, utility, and process systems. SSP provides nine types of instrumentation and industrial tube fittings in a wide range of configurations and materials. Each has been tested to meet or exceed the performance requirements for a wide range third-party testing and approval organizations.
SSP offers both instrument and industrial pipe fittings in stainless steel, brass and Alloy 400 in sizes from 1/8 to 2 in. In addition to NPT thread end connections, SSP offers fittings with BSP, AN, Pipe Swivel and weld end fittings and adapters. Koncentric® fitting are special minimal-clearance fittings that are use in turbines and other applications as a lightweight replacement to flange fittings.
Fitting Types
Instrumentation Pipe Fittings
TruFit
TruFit 10K
Industrial Pipe Fittings
IPS Pipe Fittings
Pipe Swivel Fittings
Koncentric Fittings
Specifications
Working Pressures: Up to 15000 psig
Temperatures: Up to 1200°F
Materials: 316 SS, Alloy 400, Brass
Other material are available
End Sizes: 1/8 to 2 in.
End Types: NPT, BSP, AN, SAE, Pipe Swivel, Weld and Braze
SSP offers TruFit instrumentation and industrial weld and braze fittings and adapters. Tube and pipe socket, braze and butt weld ends fittins and adapters are available in a variety of combinations in sizes from 1/8 to 2 in.
Specifications
Pressure: Vaccuum to 15000 psig
Temperatures: -425;to 1200°F
Materials: 316 SS and Alloy 400. Other material are available
Weld End Types: Tube and Pipe Socket Weld and Braze and Butt Weld