Push-On field attachable hose fittings are one-piece fittings for use in low-pressure systems. Field attachable push-on hose fittings cover a broad range of applications from flexible tubing for pharmaceuticals to suction lines in chemical transfer systems.
Specification
Pressure Range: Up to 400 psig
Temperature Range: -100 to 450° F
Material: 316 SS, Alloy 400 and brass
End Connections: Male NPT, SAE 37° swivel, and tube stub, hose barb and flexibile tube barb.
SSP field attachable hydraulic fittings are designed to enable repair and replacement in the field with minimal downtime. Hydraulic fitting use a two-piece system. “Easy-On” coating reduces the amount of torque required during assembly and increases the reusability of the fitting.