Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | Item Name | Body Material | Product Configuration | Product Descriptions | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Brand Series |
|---|---|---|---|---|---|---|---|---|---|
| H80250-10-10 | Push-on x Female 37° Swivel Connector - Field Attachable Hose Fittings | 316 SS | Female 37° Swivel Connector | Barb Push-on Hose to Female SAE 37° Swivel | Female SAE 37° Swivel | 5/8 in | Push-on Barb | 5/8 in | Field Attachable |
| H80250-10-10-M | Push-on x Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female 37° Swivel Connector | Barb Push-on Hose to Female SAE 37° Swivel | Female SAE 37° Swivel | 5/8 in | Push-on Barb | 5/8 in | Field Attachable |
| H80250-12-12 | Push-on x Female 37° Swivel Connector - Field Attachable Hose Fittings | 316 SS | Female 37° Swivel Connector | Barb Push-on Hose to Female SAE 37° Swivel | Female SAE 37° Swivel | 3/4 in | Push-on Barb | 3/4 in | Field Attachable |
| H80250-12-12-M | Push-on x Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female 37° Swivel Connector | Barb Push-on Hose to Female SAE 37° Swivel | Female SAE 37° Swivel | 3/4 in | Push-on Barb | 3/4 in | Field Attachable |
| H80250-16-16-M | Push-on x Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female 37° Swivel Connector | Barb Push-on Hose to Female SAE 37° Swivel | Female SAE 37° Swivel | 1 in | Push-on Barb | 1 in | Field Attachable |
| H80250-4-4 | Push-on x Female 37° Swivel Connector - Field Attachable Hose Fittings | 316 SS | Female 37° Swivel Connector | Barb Push-on Hose to Female SAE 37° Swivel | Female SAE 37° Swivel | 1/4 in | Push-on Barb | 1/4 in | Field Attachable |
| H80250-4-4-M | Push-on x Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female 37° Swivel Connector | Barb Push-on Hose to Female SAE 37° Swivel | Female SAE 37° Swivel | 1/4 in | Push-on Barb | 1/4 in | Field Attachable |
| H80250-6-6 | Push-on x Female 37° Swivel Connector - Field Attachable Hose Fittings | 316 SS | Female 37° Swivel Connector | Barb Push-on Hose to Female SAE 37° Swivel | Female SAE 37° Swivel | 3/8 in | Push-on Barb | 3/8 in | Field Attachable |
| H80250-6-6-M | Push-on x Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female 37° Swivel Connector | Barb Push-on Hose to Female SAE 37° Swivel | Female SAE 37° Swivel | 3/8 in | Push-on Barb | 3/8 in | Field Attachable |
| H80250-8-6-M | Push-on x Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female 37° Swivel Connector | Barb Push-on Hose to Female SAE 37° Swivel | Female SAE 37° Swivel | 1/2 in | Push-on Barb | 3/8 in | Field Attachable |
| H80250-8-8 | Push-on x Female 37° Swivel Connector - Field Attachable Hose Fittings | 316 SS | Female 37° Swivel Connector | Barb Push-on Hose to Female SAE 37° Swivel | Female SAE 37° Swivel | 1/2 in | Push-on Barb | 1/2 in | Field Attachable |
| H80850-12-12-B | Suction and Return Line x Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female 37° Swivel Connector | Barb SAE 100R4 to Female SAE 37° Swivel | Female SAE 37° Swivel | 3/4 in | SAE 100R4 | 3/4 in | Field Attachable |
| H80850-12-12-M | Suction and Return Line x Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female 37° Swivel Connector | Barb SAE 100R4 to Female SAE 37° Swivel | Female SAE 37° Swivel | 3/4 in | SAE 100R4 | 3/4 in | Field Attachable |
| H80850-16-16-B | Suction and Return Line x Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female 37° Swivel Connector | Barb SAE 100R4 to Female SAE 37° Swivel | Female SAE 37° Swivel | 1 in | SAE 100R4 | 1 in | Field Attachable |
| H80850-16-16-M | Suction and Return Line x Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female 37° Swivel Connector | Barb SAE 100R4 to Female SAE 37° Swivel | Female SAE 37° Swivel | 1 in | SAE 100R4 | 1 in | Field Attachable |
| H80850-20-20-B | Suction and Return Line x Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female 37° Swivel Connector | Barb SAE 100R4 to Female SAE 37° Swivel | Female SAE 37° Swivel | 1 1/4 in | SAE 100R4 | 1 1/4 in | Field Attachable |
| H80850-20-20-M | Suction and Return Line x Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female 37° Swivel Connector | Barb SAE 100R4 to Female SAE 37° Swivel | Female SAE 37° Swivel | 1 1/4 in | SAE 100R4 | 1 1/4 in | Field Attachable |
| H80850-24-24-B | Suction and Return Line x Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female 37° Swivel Connector | Barb SAE 100R4 to Female SAE 37° Swivel | Female SAE 37° Swivel | 1 1/2 in | SAE 100R4 | 1 1/2 in | Field Attachable |
| H80850-24-24-M | Suction and Return Line x Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female 37° Swivel Connector | Barb SAE 100R4 to Female SAE 37° Swivel | Female SAE 37° Swivel | 1 1/2 in | SAE 100R4 | 1 1/2 in | Field Attachable |
| H80850-32-32-B | Suction and Return Line x Female 37° Swivel Connector - Field Attachable Hose Fittings | Brass | Female 37° Swivel Connector | Barb SAE 100R4 to Female SAE 37° Swivel | Female SAE 37° Swivel | 2 in | SAE 100R4 | 2 in | Field Attachable |
| H80850-32-32-M | Suction and Return Line x Female 37° Swivel Connector - Field Attachable Hose Fittings | Alloy 400 | Female 37° Swivel Connector | Barb SAE 100R4 to Female SAE 37° Swivel | Female SAE 37° Swivel | 2 in | SAE 100R4 | 2 in | Field Attachable |
| H80820-12-12-B | Push-on x Male Pipe Connector - Field Attachable Hose Fittings | Brass | Male Pipe Connector | Male NPT to Barb SAE 100R4 Hose | Male National Pipe Thread | 3/4-14 | SAE 100R4 | 3/4 in | Field Attachable |
| H80820-12-12-M | Push-on x Male Pipe Connector - Field Attachable Hose Fittings | Alloy 400 | Male Pipe Connector | Male NPT to Barb SAE 100R4 Hose | Male National Pipe Thread | 3/4-14 | SAE 100R4 | 3/4 in | Field Attachable |
| H80820-16-16-B | Push-on x Male Pipe Connector - Field Attachable Hose Fittings | Brass | Male Pipe Connector | Male NPT to Barb SAE 100R4 Hose | Male National Pipe Thread | 1-11 1/2 | SAE 100R4 | 1 in | Field Attachable |
| H80820-20-20-B | Push-on x Male Pipe Connector - Field Attachable Hose Fittings | Brass | Male Pipe Connector | Male NPT to Barb SAE 100R4 Hose | Male National Pipe Thread | 1 1/4-11 1/2 | SAE 100R4 | 1 1/4 in | Field Attachable |