Push-on Male Standpipe - Field Attachable Hose Fittings
Push-on Field Attachable Hose Fittings
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| H80293-4-4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Push-on Barb | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Barb Push-on Hose by SAE Flareless Tube Stub |
| H80293-6-6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Push-on Barb | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Barb Push-on Hose by SAE Flareless Tube Stub |
| H80293-8-8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Push-on Barb | Connection 2 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Barb Push-on Hose by SAE Flareless Tube Stub |
| H80293-4-4-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Push-on Barb | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Barb Push-on Hose by SAE Flareless Tube Stub |
| H80293-6-6-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Push-on Barb | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Barb Push-on Hose by SAE Flareless Tube Stub |
| H80293-8-8-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Push-on Barb | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Barb Push-on Hose by SAE Flareless Tube Stub |
| H80293-4-4-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Push-on Barb | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Barb Push-on Hose by SAE Flareless Tube Stub |
| H80293-6-6-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Push-on Barb | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Barb Push-on Hose by SAE Flareless Tube Stub |
| H80293-8-8-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Push-on Barb | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Barb Push-on Hose by SAE Flareless Tube Stub |