Barbed Hose x Male Pipe Connector - Field Attachable Hose Fittings
Push-on Field Attachable Hose Fittings
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Barb OD |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| 1/2M2HC1/2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 2 - Size N/A 1/2 in | Barb OD N/A 0.60 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Poly Flex Tubing Barb |
| 1/2M2HC1/4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 2 - Size N/A 1/4 in | Barb OD N/A 0.303 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Poly Flex Tubing Barb |
| 1/2M2HC3/4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 2 - Size N/A 3/4 in | Barb OD N/A 0.90 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Poly Flex Tubing Barb |
| 1/2M2HC3/8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 2 - Size N/A 3/8 in | Barb OD N/A 0.45 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Poly Flex Tubing Barb |
| 1/2M2HC5/8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 2 - Size N/A 5/8 in | Barb OD N/A 0.725 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Poly Flex Tubing Barb |
| 1/4M2HC1/2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 2 - Size N/A 1/2 in | Barb OD N/A 0.60 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Poly Flex Tubing Barb |
| 1/4M2HC1/4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 2 - Size N/A 1/4 in | Barb OD N/A 0.303 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Poly Flex Tubing Barb |
| 1/4M2HC1/8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 2 - Size N/A 1/8 in | Barb OD N/A 0.160 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Poly Flex Tubing Barb |
| 1/4M2HC3/8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 2 - Size N/A 3/8 in | Barb OD N/A 0.45 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Poly Flex Tubing Barb |
| 1/8M2HC1/4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 2 - Size N/A 1/4 in | Barb OD N/A 0.303 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Poly Flex Tubing Barb |
| 1/8M2HC1/8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 2 - Size N/A 1/8 in | Barb OD N/A 0.160 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Poly Flex Tubing Barb |
| 1M2HC1 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Connection 2 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 2 - Size N/A 1 in | Barb OD N/A 1.173 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Poly Flex Tubing Barb |
| 1M2HC3/4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Connection 2 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 2 - Size N/A 3/4 in | Barb OD N/A 0.90 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Poly Flex Tubing Barb |
| 3/4M2HC1 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 2 - Size N/A 1 in | Barb OD N/A 1.173 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Poly Flex Tubing Barb |
| 3/4M2HC1/2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 2 - Size N/A 1/2 in | Barb OD N/A 0.60 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Poly Flex Tubing Barb |
| 3/4M2HC3/4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 2 - Size N/A 3/4 in | Barb OD N/A 0.90 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Poly Flex Tubing Barb |
| 3/8M2HC1/2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 2 - Size N/A 1/2 in | Barb OD N/A 0.60 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Poly Flex Tubing Barb |
| 3/8M2HC1/4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 2 - Size N/A 1/4 in | Barb OD N/A 0.303 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Poly Flex Tubing Barb |
| 3/8M2HC3/8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 2 - Size N/A 3/8 in | Barb OD N/A 0.45 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Poly Flex Tubing Barb |