Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Barb OD | Production Category | End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| 1/2M2HC1/2 |
|
316 SS | Male National Pipe Thread | 1/2-14 | Poly-Flex Tubing Barb (Hose ID) | 1/2 in | 0.60 in | 1 | Male National Pipe Thread by Poly Flex Tubing Barb |
| 1/2M2HC1/4 |
|
316 SS | Male National Pipe Thread | 1/2-14 | Poly-Flex Tubing Barb (Hose ID) | 1/4 in | 0.303 in | 1 | Male National Pipe Thread by Poly Flex Tubing Barb |
| 1/2M2HC3/4 |
|
316 SS | Male National Pipe Thread | 1/2-14 | Poly-Flex Tubing Barb (Hose ID) | 3/4 in | 0.90 in | 1 | Male National Pipe Thread by Poly Flex Tubing Barb |
| 1/2M2HC3/8 |
|
316 SS | Male National Pipe Thread | 1/2-14 | Poly-Flex Tubing Barb (Hose ID) | 3/8 in | 0.45 in | 1 | Male National Pipe Thread by Poly Flex Tubing Barb |
| 1/2M2HC5/8 |
|
316 SS | Male National Pipe Thread | 1/2-14 | Poly-Flex Tubing Barb (Hose ID) | 5/8 in | 0.725 in | 1 | Male National Pipe Thread by Poly Flex Tubing Barb |
| 1/4M2HC1/2 |
|
316 SS | Male National Pipe Thread | 1/4-18 | Poly-Flex Tubing Barb (Hose ID) | 1/2 in | 0.60 in | 1 | Male National Pipe Thread by Poly Flex Tubing Barb |
| 1/4M2HC1/4 |
|
316 SS | Male National Pipe Thread | 1/4-18 | Poly-Flex Tubing Barb (Hose ID) | 1/4 in | 0.303 in | 1 | Male National Pipe Thread by Poly Flex Tubing Barb |
| 1/4M2HC1/8 |
|
316 SS | Male National Pipe Thread | 1/4-18 | Poly-Flex Tubing Barb (Hose ID) | 1/8 in | 0.160 in | 1 | Male National Pipe Thread by Poly Flex Tubing Barb |
| 1/4M2HC3/8 |
|
316 SS | Male National Pipe Thread | 1/4-18 | Poly-Flex Tubing Barb (Hose ID) | 3/8 in | 0.45 in | 1 | Male National Pipe Thread by Poly Flex Tubing Barb |
| 1/8M2HC1/4 |
|
316 SS | Male National Pipe Thread | 1/8-27 | Poly-Flex Tubing Barb (Hose ID) | 1/4 in | 0.303 in | 1 | Male National Pipe Thread by Poly Flex Tubing Barb |
| 1/8M2HC1/8 |
|
316 SS | Male National Pipe Thread | 1/8-27 | Poly-Flex Tubing Barb (Hose ID) | 1/8 in | 0.160 in | 1 | Male National Pipe Thread by Poly Flex Tubing Barb |
| 1M2HC1 |
|
316 SS | Male National Pipe Thread | 1-11 1/2 | Poly-Flex Tubing Barb (Hose ID) | 1 in | 1.173 in | 1 | Male National Pipe Thread by Poly Flex Tubing Barb |
| 1M2HC3/4 |
|
316 SS | Male National Pipe Thread | 1-11 1/2 | Poly-Flex Tubing Barb (Hose ID) | 3/4 in | 0.90 in | 1 | Male National Pipe Thread by Poly Flex Tubing Barb |
| 3/4M2HC1 |
|
316 SS | Male National Pipe Thread | 3/4-14 | Poly-Flex Tubing Barb (Hose ID) | 1 in | 1.173 in | 1 | Male National Pipe Thread by Poly Flex Tubing Barb |
| 3/4M2HC1/2 |
|
316 SS | Male National Pipe Thread | 3/4-14 | Poly-Flex Tubing Barb (Hose ID) | 1/2 in | 0.60 in | 1 | Male National Pipe Thread by Poly Flex Tubing Barb |
| 3/4M2HC3/4 |
|
316 SS | Male National Pipe Thread | 3/4-14 | Poly-Flex Tubing Barb (Hose ID) | 3/4 in | 0.90 in | 1 | Male National Pipe Thread by Poly Flex Tubing Barb |
| 3/8M2HC1/2 |
|
316 SS | Male National Pipe Thread | 3/8-18 | Poly-Flex Tubing Barb (Hose ID) | 1/2 in | 0.60 in | 1 | Male National Pipe Thread by Poly Flex Tubing Barb |
| 3/8M2HC1/4 |
|
316 SS | Male National Pipe Thread | 3/8-18 | Poly-Flex Tubing Barb (Hose ID) | 1/4 in | 0.303 in | 1 | Male National Pipe Thread by Poly Flex Tubing Barb |
| 3/8M2HC3/8 |
|
316 SS | Male National Pipe Thread | 3/8-18 | Poly-Flex Tubing Barb (Hose ID) | 3/8 in | 0.45 in | 1 | Male National Pipe Thread by Poly Flex Tubing Barb |