SSP offers single-end shutoff, double-end shut off, and full-flow quick connects for instrumentation and process applications.
QC Series Quick Connect Couplings provide leak tight double-end shut off (DESO) single-end shutoff (SESO) and full flow (FF) coupling for instrumentation and other applications.
QF Series Quick Connect Couplings provide high-flow couplings for a wide variety of applications.
Specifications
Working Pressure: Up to 6000 psig (413 bar)
Temperature Range: -30 to 400° F (-34 to 204° C)
Flow Coefficient: up to 45
Sizes:
SESO/DESO: 1/4 to 1/2 in.
Full Flow: 1/4 to 1 in.
Body Material: 316 SS and brass. Other materials are available.
End Connections: Doulok, Griplok and Unilok tube end, FNPT, MNPT, BSPP, BSPT, SAE
Colored keys, bulkhead bodies, plug, caps and other options are available
FloLok particle filters are used to remove particulate impurity from system fluid in order to deliver clean sample fluids and to protect sensitive instrumentation and equipment. SSP offers both inline and tee-type particle filters. Specifications
MAWP: 5000 psig
Temperature Range: -20° to 900° F
Body Material: 316 SS and brass
Filter/Strainer Element Sizes: 1 micron to 400 microns
SSP offers TruFit preassembled PTFE-lined, and flexible metal core hoses for instrument, utility and other applications.
Product Features
FM Series Flexible Metal Hose is high-pressure, high-temperature hose with a convoluted stainless steel core and a braided stainless steel cover.
FL Series PTFE-Lined Hose offers a flexible, chemically compatible and cleanable PTFE core that complies with FDA regulations for contact with food, water, and other beverages with a stainless steel hose cover.
SSP TurnPro professional grade tools make quality tube system installation faster and easier.
Hand Tools: TurnPro Brand tube benders, tube cutters, ratchet wrenches, reaming and deburring tools, preswaging, and a variety of installation gauges and marking tools make quality installtions faster and easier.
Power Tools: Hand-held tube fitting installation make repeative installation faster and easier. Our Hydraulic Swaging Tool presets 3/4 through 2 in. ferrules for easy quarter-turn tube fitting installation.
Training: Factory Certified Safe Installation and Tube Bending Training ensures precise tube fabrication and leak-tight installation.