-
Filters
filters
-
Inline Filters
3100 Series Inline Particle Filters
3100 Series inline filters are used in instrumentation and other applications where small particles must be removed from fluid streams in order to improve sample or product quality and to prevent damage to sensitive instruments and equipment. SSP inline filters have no elastomers enabling them to be used in temperatures up to 900° F. Filters can be ordered body only or with pre-installed filter elements.
Specifications- MAWP: Up to 3000 psig
- Temperature: -20° to 900° F
- Liquid and gas filtration
- Materials: 316 SS and Brass
- Replaceable Filter Elements
- Sintered sizes (µm): 1, 2, 5, 10, 20, 40, 60, 100, 200
- Strainer Sizes (µm): 140, 400
-
Tee-Type Filters
3000 Series Tee-Type Particle Filters
Tee-type particle filters remove small particles from fluid streams in order to instruments and other sensitive equipment. Tee-type filters are designed to allow filter element replacement without removing the filter body from the system.
Specifications- MAWP: Up to 5000 psig
- Temperature: Up to 450° F
- Liquid and gas filtration
- Materials: 316 SS, Brass
- Replaceable Filter Elements
- Sintered sizes (µm): 1, 2, 5, 10, 20, 40, 60, 100, 200