QF Series Quick Connect Couplings QF Series Quick Connects provide full flow connections for applications having up-stream and down-stream shut-off capabilities including venting, draining, mixing and transfer.
QC Series Quick Connect Couplings QC Series instrumentation quick connects provide rapid connections for sampling systems and other applications requiring frequent, fast and easy connection and reconnection with minimal loss of system fluids.
Pressure: Up to 3000 psig (206 bar)
Temperature: -30 to 400° F (-34 to 204° C)
Shutoff Options: Single end shut off (SESO), Double end shut off (DESO) and full flow (FF Option)
Special Alloy QC Series Quick Connect Couplings QC Series instrumentation quick connects provide rapid connections for sampling systems and other applications requiring frequent, fast and easy connection and reconnection with minimal loss of system fluids.