The TurnPro Liquid Leak Detector finds gas leaks in fi ttings, valves, packing and seals, pressure chambers, and other potential leak points. Liquid leak detector is used by assembly, installation, and maintenance people in a wide range of industries to ensure quality, reduce environment and safety risks, and improve the performance of gas systems.
Features
Unique formula detects even very small leaks
Standard and Low-Temperature Formulas
Flexible extended application tube allows testing in hard-to-reach places
Nontoxic
Noncorrosive
Nonflammable
Dries clean
Product Temperature Range
TurnPro Liquid Leak Detectors 32 to 200°F (0 to 93°C
TurnPro Low Temperature Liquid Leak Detector -65 to 200° F (-54 to 93° C)