CAD Cart (0)
▾
O-Ring Seal Straight Thread Connector - Duolok
Tube Fitting to O-ring Seal Fitting - Duolok
Part # |
CAD |
Body Material |
D_NUM |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| ISSD12OSC12 |
CAD
N/A
|
Body Material N/A 316 SS | D_NUM N/A 0.96 in | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A O-ring Sealed Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Short Male Straight Thread O-ring Port |
| ISSD16OSC16 |
CAD
N/A
|
Body Material N/A 316 SS | D_NUM N/A 1.23 in | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A O-ring Sealed Straight Thread | Connection 2 - Size N/A 1 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Short Male Straight Thread O-ring Port |
| ISSD1OSC2 |
CAD
N/A
|
Body Material N/A 316 SS | D_NUM N/A 0.34 in | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/16 in | Connection 2 - Type N/A O-ring Sealed Straight Thread | Connection 2 - Size N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Short Male Straight Thread O-ring Port |
| ISSD2OSC2 |
CAD
N/A
|
Body Material N/A 316 SS | D_NUM N/A 0.50 in | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A O-ring Sealed Straight Thread | Connection 2 - Size N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Short Male Straight Thread O-ring Port |
| ISSD3OSC3 |
CAD
N/A
|
Body Material N/A 316 SS | D_NUM N/A 0.54 in | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A O-ring Sealed Straight Thread | Connection 2 - Size N/A 3/16 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Short Male Straight Thread O-ring Port |
| ISSD4OSC4 |
CAD
N/A
|
Body Material N/A 316 SS | D_NUM N/A 0.60 in | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A O-ring Sealed Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Short Male Straight Thread O-ring Port |
| ISSD5OSC5 |
CAD
N/A
|
Body Material N/A 316 SS | D_NUM N/A 0.64 in | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A O-ring Sealed Straight Thread | Connection 2 - Size N/A 5/16 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Short Male Straight Thread O-ring Port |
| ISSD6OSC6 |
CAD
N/A
|
Body Material N/A 316 SS | D_NUM N/A 0.66 in | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A O-ring Sealed Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Short Male Straight Thread O-ring Port |
| ISSD8OSC8 |
CAD
N/A
|
Body Material N/A 316 SS | D_NUM N/A 0.90 in | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A O-ring Sealed Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Short Male Straight Thread O-ring Port |
| IBD12OSC12 |
CAD
N/A
|
Body Material N/A Brass | D_NUM N/A 0.96 in | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A O-ring Sealed Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Short Male Straight Thread O-ring Port |
| IBD16OSC16 |
CAD
N/A
|
Body Material N/A Brass | D_NUM N/A 1.23 in | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A O-ring Sealed Straight Thread | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Short Male Straight Thread O-ring Port |
| IBD1OSC2 |
CAD
N/A
|
Body Material N/A Brass | D_NUM N/A 0.34 in | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/16 in | Connection 2 - Type N/A O-ring Sealed Straight Thread | Connection 2 - Size N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Short Male Straight Thread O-ring Port |
| IBD2OSC2 |
CAD
N/A
|
Body Material N/A Brass | D_NUM N/A 0.50 in | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A O-ring Sealed Straight Thread | Connection 2 - Size N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Short Male Straight Thread O-ring Port |
| IBD3OSC3 |
CAD
N/A
|
Body Material N/A Brass | D_NUM N/A 0.54 in | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A O-ring Sealed Straight Thread | Connection 2 - Size N/A 3/16 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Short Male Straight Thread O-ring Port |
| IBD4OSC4 |
CAD
N/A
|
Body Material N/A Brass | D_NUM N/A 0.60 in | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A O-ring Sealed Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Short Male Straight Thread O-ring Port |
| IBD5OSC5 |
CAD
N/A
|
Body Material N/A Brass | D_NUM N/A 0.64 in | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A O-ring Sealed Straight Thread | Connection 2 - Size N/A 5/16 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Short Male Straight Thread O-ring Port |
| IBD6OSC6 |
CAD
N/A
|
Body Material N/A Brass | D_NUM N/A 0.66 in | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A O-ring Sealed Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Short Male Straight Thread O-ring Port |
| IBD8OSC8 |
CAD
N/A
|
Body Material N/A Brass | D_NUM N/A 0.90 in | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A O-ring Sealed Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Short Male Straight Thread O-ring Port |