Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | CAD | Body Material | D_NUM | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Production Category | End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| ISSD12OSC12 |
|
316 SS | 0.96 in | Tube Fitting | 3/4 in | O-ring Sealed Straight Thread | 3/4 in | 1 | Duolok Tube End by Short Male Straight Thread O-ring Port |
| ISSD16OSC16 |
|
316 SS | 1.23 in | Tube Fitting | 1 in | O-ring Sealed Straight Thread | 1 in | 1 | Duolok Tube End by Short Male Straight Thread O-ring Port |
| ISSD1OSC2 |
|
316 SS | 0.34 in | Tube Fitting | 1/16 in | O-ring Sealed Straight Thread | 1/8 in | 1 | Duolok Tube End by Short Male Straight Thread O-ring Port |
| ISSD2OSC2 |
|
316 SS | 0.50 in | Tube Fitting | 1/8 in | O-ring Sealed Straight Thread | 1/8 in | 1 | Duolok Tube End by Short Male Straight Thread O-ring Port |
| ISSD3OSC3 |
|
316 SS | 0.54 in | Tube Fitting | 3/16 in | O-ring Sealed Straight Thread | 3/16 in | 1 | Duolok Tube End by Short Male Straight Thread O-ring Port |
| ISSD4OSC4 |
|
316 SS | 0.60 in | Tube Fitting | 1/4 in | O-ring Sealed Straight Thread | 1/4 in | 1 | Duolok Tube End by Short Male Straight Thread O-ring Port |
| ISSD5OSC5 |
|
316 SS | 0.64 in | Tube Fitting | 5/16 in | O-ring Sealed Straight Thread | 5/16 in | 1 | Duolok Tube End by Short Male Straight Thread O-ring Port |
| ISSD6OSC6 |
|
316 SS | 0.66 in | Tube Fitting | 3/8 in | O-ring Sealed Straight Thread | 3/8 in | 1 | Duolok Tube End by Short Male Straight Thread O-ring Port |
| ISSD8OSC8 |
|
316 SS | 0.90 in | Tube Fitting | 1/2 in | O-ring Sealed Straight Thread | 1/2 in | 1 | Duolok Tube End by Short Male Straight Thread O-ring Port |
| IBD12OSC12 |
|
Brass | 0.96 in | Tube Fitting | 3/4 in | O-ring Sealed Straight Thread | 3/4 in | 4 | Duolok Tube End by Short Male Straight Thread O-ring Port |
| IBD16OSC16 |
|
Brass | 1.23 in | Tube Fitting | 1 in | O-ring Sealed Straight Thread | 1 in | 4 | Duolok Tube End by Short Male Straight Thread O-ring Port |
| IBD1OSC2 |
|
Brass | 0.34 in | Tube Fitting | 1/16 in | O-ring Sealed Straight Thread | 1/8 in | 1 | Duolok Tube End by Short Male Straight Thread O-ring Port |
| IBD2OSC2 |
|
Brass | 0.50 in | Tube Fitting | 1/8 in | O-ring Sealed Straight Thread | 1/8 in | 1 | Duolok Tube End by Short Male Straight Thread O-ring Port |
| IBD3OSC3 |
|
Brass | 0.54 in | Tube Fitting | 3/16 in | O-ring Sealed Straight Thread | 3/16 in | 4 | Duolok Tube End by Short Male Straight Thread O-ring Port |
| IBD4OSC4 |
|
Brass | 0.60 in | Tube Fitting | 1/4 in | O-ring Sealed Straight Thread | 1/4 in | 1 | Duolok Tube End by Short Male Straight Thread O-ring Port |
| IBD5OSC5 |
|
Brass | 0.64 in | Tube Fitting | 5/16 in | O-ring Sealed Straight Thread | 5/16 in | 4 | Duolok Tube End by Short Male Straight Thread O-ring Port |
| IBD6OSC6 |
|
Brass | 0.66 in | Tube Fitting | 3/8 in | O-ring Sealed Straight Thread | 3/8 in | 1 | Duolok Tube End by Short Male Straight Thread O-ring Port |
| IBD8OSC8 |
|
Brass | 0.90 in | Tube Fitting | 1/2 in | O-ring Sealed Straight Thread | 1/2 in | 1 | Duolok Tube End by Short Male Straight Thread O-ring Port |