SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Unit of Measure
1
Part # |
CAD |
Body Material |
D_NUM |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| ISSD12OSC12 |
N/A
|
N/A 316 SS | N/A 0.96 in | N/A Tube Fitting | N/A 3/4 in | N/A O-ring Sealed Straight Thread | N/A 3/4 in | N/A 1 | N/A Duolok Tube End by Short Male Straight Thread O-ring Port |
| ISSD16OSC16 |
N/A
|
N/A 316 SS | N/A 1.23 in | N/A Tube Fitting | N/A 1 in | N/A O-ring Sealed Straight Thread | N/A 1 in | N/A 1 | N/A Duolok Tube End by Short Male Straight Thread O-ring Port |
| ISSD1OSC2 |
N/A
|
N/A 316 SS | N/A 0.34 in | N/A Tube Fitting | N/A 1/16 in | N/A O-ring Sealed Straight Thread | N/A 1/8 in | N/A 1 | N/A Duolok Tube End by Short Male Straight Thread O-ring Port |
| ISSD2OSC2 |
N/A
|
N/A 316 SS | N/A 0.50 in | N/A Tube Fitting | N/A 1/8 in | N/A O-ring Sealed Straight Thread | N/A 1/8 in | N/A 1 | N/A Duolok Tube End by Short Male Straight Thread O-ring Port |
| ISSD3OSC3 |
N/A
|
N/A 316 SS | N/A 0.54 in | N/A Tube Fitting | N/A 3/16 in | N/A O-ring Sealed Straight Thread | N/A 3/16 in | N/A 1 | N/A Duolok Tube End by Short Male Straight Thread O-ring Port |
| ISSD4OSC4 |
N/A
|
N/A 316 SS | N/A 0.60 in | N/A Tube Fitting | N/A 1/4 in | N/A O-ring Sealed Straight Thread | N/A 1/4 in | N/A 1 | N/A Duolok Tube End by Short Male Straight Thread O-ring Port |
| ISSD5OSC5 |
N/A
|
N/A 316 SS | N/A 0.64 in | N/A Tube Fitting | N/A 5/16 in | N/A O-ring Sealed Straight Thread | N/A 5/16 in | N/A 1 | N/A Duolok Tube End by Short Male Straight Thread O-ring Port |
| ISSD6OSC6 |
N/A
|
N/A 316 SS | N/A 0.66 in | N/A Tube Fitting | N/A 3/8 in | N/A O-ring Sealed Straight Thread | N/A 3/8 in | N/A 1 | N/A Duolok Tube End by Short Male Straight Thread O-ring Port |
| ISSD8OSC8 |
N/A
|
N/A 316 SS | N/A 0.90 in | N/A Tube Fitting | N/A 1/2 in | N/A O-ring Sealed Straight Thread | N/A 1/2 in | N/A 1 | N/A Duolok Tube End by Short Male Straight Thread O-ring Port |
| IBD12OSC12 |
N/A
|
N/A Brass | N/A 0.96 in | N/A Tube Fitting | N/A 3/4 in | N/A O-ring Sealed Straight Thread | N/A 3/4 in | N/A 4 | N/A Duolok Tube End by Short Male Straight Thread O-ring Port |
| IBD16OSC16 |
N/A
|
N/A Brass | N/A 1.23 in | N/A Tube Fitting | N/A 1 in | N/A O-ring Sealed Straight Thread | N/A 1 in | N/A 4 | N/A Duolok Tube End by Short Male Straight Thread O-ring Port |
| IBD1OSC2 |
N/A
|
N/A Brass | N/A 0.34 in | N/A Tube Fitting | N/A 1/16 in | N/A O-ring Sealed Straight Thread | N/A 1/8 in | N/A 1 | N/A Duolok Tube End by Short Male Straight Thread O-ring Port |
| IBD2OSC2 |
N/A
|
N/A Brass | N/A 0.50 in | N/A Tube Fitting | N/A 1/8 in | N/A O-ring Sealed Straight Thread | N/A 1/8 in | N/A 1 | N/A Duolok Tube End by Short Male Straight Thread O-ring Port |
| IBD3OSC3 |
N/A
|
N/A Brass | N/A 0.54 in | N/A Tube Fitting | N/A 3/16 in | N/A O-ring Sealed Straight Thread | N/A 3/16 in | N/A 4 | N/A Duolok Tube End by Short Male Straight Thread O-ring Port |
| IBD4OSC4 |
N/A
|
N/A Brass | N/A 0.60 in | N/A Tube Fitting | N/A 1/4 in | N/A O-ring Sealed Straight Thread | N/A 1/4 in | N/A 1 | N/A Duolok Tube End by Short Male Straight Thread O-ring Port |
| IBD5OSC5 |
N/A
|
N/A Brass | N/A 0.64 in | N/A Tube Fitting | N/A 5/16 in | N/A O-ring Sealed Straight Thread | N/A 5/16 in | N/A 4 | N/A Duolok Tube End by Short Male Straight Thread O-ring Port |
| IBD6OSC6 |
N/A
|
N/A Brass | N/A 0.66 in | N/A Tube Fitting | N/A 3/8 in | N/A O-ring Sealed Straight Thread | N/A 3/8 in | N/A 1 | N/A Duolok Tube End by Short Male Straight Thread O-ring Port |
| IBD8OSC8 |
N/A
|
N/A Brass | N/A 0.90 in | N/A Tube Fitting | N/A 1/2 in | N/A O-ring Sealed Straight Thread | N/A 1/2 in | N/A 1 | N/A Duolok Tube End by Short Male Straight Thread O-ring Port |
Unit of Measure
1