Straight Thread Branch Tee - SAE ORFS
Tee - SAE ORFS
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Connection 3 - Type |
Connection 3 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|
| S10GBT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 5/8 in | Connection 3 - Type N/A Male SAE Straight Thread | Connection 3 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S12GBT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 3/4 in | Connection 3 - Type N/A Male SAE Straight Thread | Connection 3 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S16GBT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1 in | Connection 3 - Type N/A Male SAE Straight Thread | Connection 3 - Size N/A 1 in | Production Category N/A 1 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S20GBT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1 1/4 in | Connection 3 - Type N/A Male SAE Straight Thread | Connection 3 - Size N/A 1 1/4 in | Production Category N/A 3 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S24GBT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1 1/2 in | Connection 3 - Type N/A Male SAE Straight Thread | Connection 3 - Size N/A 1 1/2 in | Production Category N/A 3 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S4GBT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Male SAE Straight Thread | Connection 3 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S6GBT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Male SAE Straight Thread | Connection 3 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S8GBT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A Male SAE Straight Thread | Connection 3 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S10GBT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 5/8 in | Connection 3 - Type N/A Male SAE Straight Thread | Connection 3 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S12GBT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 3/4 in | Connection 3 - Type N/A Male SAE Straight Thread | Connection 3 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S16GBT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1 in | Connection 3 - Type N/A Male SAE Straight Thread | Connection 3 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S20GBT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1 1/4 in | Connection 3 - Type N/A Male SAE Straight Thread | Connection 3 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S24GBT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1 1/2 in | Connection 3 - Type N/A Male SAE Straight Thread | Connection 3 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S4GBT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Male SAE Straight Thread | Connection 3 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S6GBT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Male SAE Straight Thread | Connection 3 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S8GBT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1/2 in | Connection 3 - Type N/A Male SAE Straight Thread | Connection 3 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |