Functionally qualified to MS, AN, JIC/SAE standards, SAE 37° Flared fittings enjoy widespread familiarity as adapters to hose assemblies & fittings for thin to medium wall thickness, dynamically pressurized tubing lines. SSP manufactures two flared fitting designs. SAE 37° flared fittings meet SAE J514, ML-F-18866 and ISO 84434-2. UltraFlare fitting add an extra teflon seal to the nose cone of the fitting. This added protection provide greater forgiveness of installation irregularities, especially when mixing replacement fittings with fittings already installed in the field.
Specifications • MAWP: 7700 psig • Temperature Range: -425 to 1200° F • Sizes: 1/8 to 2 in. • Materials: 316/316L stainless steel, brass, and Alloy 400 standard. Other materials are available.