Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Connection 3 - Type | Connection 3 - Size | Production Category | End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|
| S10GBT |
|
316 SS | SAE Male O-ring Face Seal | 5/8 in | SAE Male O-ring Face Seal | 5/8 in | Male SAE Straight Thread | 5/8 in | 4 | SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S12GBT |
|
316 SS | SAE Male O-ring Face Seal | 3/4 in | SAE Male O-ring Face Seal | 3/4 in | Male SAE Straight Thread | 3/4 in | 1 | SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S16GBT |
|
316 SS | SAE Male O-ring Face Seal | 1 in | SAE Male O-ring Face Seal | 1 in | Male SAE Straight Thread | 1 in | 1 | SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S20GBT |
|
316 SS | SAE Male O-ring Face Seal | 1 1/4 in | SAE Male O-ring Face Seal | 1 1/4 in | Male SAE Straight Thread | 1 1/4 in | 3 | SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S24GBT |
|
316 SS | SAE Male O-ring Face Seal | 1 1/2 in | SAE Male O-ring Face Seal | 1 1/2 in | Male SAE Straight Thread | 1 1/2 in | 3 | SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S4GBT |
|
316 SS | SAE Male O-ring Face Seal | 1/4 in | SAE Male O-ring Face Seal | 1/4 in | Male SAE Straight Thread | 1/4 in | 1 | SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S6GBT |
|
316 SS | SAE Male O-ring Face Seal | 3/8 in | SAE Male O-ring Face Seal | 3/8 in | Male SAE Straight Thread | 3/8 in | 1 | SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S8GBT |
|
316 SS | SAE Male O-ring Face Seal | 1/2 in | SAE Male O-ring Face Seal | 1/2 in | Male SAE Straight Thread | 1/2 in | 1 | SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S10GBT-M |
|
Alloy 400 | SAE Male O-ring Face Seal | 5/8 in | SAE Male O-ring Face Seal | 5/8 in | Male SAE Straight Thread | 5/8 in | 4 | SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S12GBT-M |
|
Alloy 400 | SAE Male O-ring Face Seal | 3/4 in | SAE Male O-ring Face Seal | 3/4 in | Male SAE Straight Thread | 3/4 in | 4 | SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S16GBT-M |
|
Alloy 400 | SAE Male O-ring Face Seal | 1 in | SAE Male O-ring Face Seal | 1 in | Male SAE Straight Thread | 1 in | 4 | SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S20GBT-M |
|
Alloy 400 | SAE Male O-ring Face Seal | 1 1/4 in | SAE Male O-ring Face Seal | 1 1/4 in | Male SAE Straight Thread | 1 1/4 in | 4 | SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S24GBT-M |
|
Alloy 400 | SAE Male O-ring Face Seal | 1 1/2 in | SAE Male O-ring Face Seal | 1 1/2 in | Male SAE Straight Thread | 1 1/2 in | 4 | SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S4GBT-M |
|
Alloy 400 | SAE Male O-ring Face Seal | 1/4 in | SAE Male O-ring Face Seal | 1/4 in | Male SAE Straight Thread | 1/4 in | 4 | SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S6GBT-M |
|
Alloy 400 | SAE Male O-ring Face Seal | 3/8 in | SAE Male O-ring Face Seal | 3/8 in | Male SAE Straight Thread | 3/8 in | 4 | SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S8GBT-M |
|
Alloy 400 | SAE Male O-ring Face Seal | 1/2 in | SAE Male O-ring Face Seal | 1/2 in | Male SAE Straight Thread | 1/2 in | 4 | SAE Male O-ring Face Seal by Male SAE Straight Thread |