Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
PTFE Mil-H-27267 X Male Pipe Connector - Field Attachable Hose Fittings
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| AH92020-12-12-C |
CAD
N/A
|
Body Material N/A 303 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A MIL-H-27267 (.040" Wall) | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A 3pc Hose Ftg SAE MIL-H-27267 PTFE by Male National Pipe Thread |
| AH92020-16-16-C |
CAD
N/A
|
Body Material N/A 303 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Connection 2 - Type N/A MIL-H-27267 (.040" Wall) | Connection 2 - Size N/A 1 in | Production Category N/A 3 | End Connection Type N/A 3pc Hose Ftg SAE MIL-H-27267 PTFE by Male National Pipe Thread |
| AH92020-20-20-C |
CAD
N/A
|
Body Material N/A 303 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1 1/4-11 1/2 | Connection 2 - Type N/A MIL-H-27267 (.040" Wall) | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A 3pc Hose Ftg SAE MIL-H-27267 PTFE by Male National Pipe Thread |
| AH92020-2-4-C |
CAD
N/A
|
Body Material N/A 303 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A MIL-H-27267 (.040" Wall) | Connection 2 - Size N/A 1/4 in | Production Category N/A 3 | End Connection Type N/A 3pc Hose Ftg SAE MIL-H-27267 PTFE by Male National Pipe Thread |
| AH92020-4-4-C |
CAD
N/A
|
Body Material N/A 303 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A MIL-H-27267 (.040" Wall) | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A 3pc Hose Ftg SAE MIL-H-27267 PTFE by Male National Pipe Thread |
| AH92020-4-5-C |
CAD
N/A
|
Body Material N/A 303 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A MIL-H-27267 (.040" Wall) | Connection 2 - Size N/A 5/16 in | Production Category N/A 3 | End Connection Type N/A 3pc Hose Ftg SAE MIL-H-27267 PTFE by Male National Pipe Thread |
| AH92020-4-6-C |
CAD
N/A
|
Body Material N/A 303 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A MIL-H-27267 (.040" Wall) | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A 3pc Hose Ftg SAE MIL-H-27267 PTFE by Male National Pipe Thread |
| AH92020-6-6-C |
CAD
N/A
|
Body Material N/A 303 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A MIL-H-27267 (.040" Wall) | Connection 2 - Size N/A 3/8 in | Production Category N/A 3 | End Connection Type N/A 3pc Hose Ftg SAE MIL-H-27267 PTFE by Male National Pipe Thread |
| AH92020-6-8-C |
CAD
N/A
|
Body Material N/A 303 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A MIL-H-27267 (.040" Wall) | Connection 2 - Size N/A 1/2 in | Production Category N/A 3 | End Connection Type N/A 3pc Hose Ftg SAE MIL-H-27267 PTFE by Male National Pipe Thread |
| AH92020-8-10-C |
CAD
N/A
|
Body Material N/A 303 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A MIL-H-27267 (.040" Wall) | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A 3pc Hose Ftg SAE MIL-H-27267 PTFE by Male National Pipe Thread |
| AH92020-8-8-C |
CAD
N/A
|
Body Material N/A 303 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A MIL-H-27267 (.040" Wall) | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A 3pc Hose Ftg SAE MIL-H-27267 PTFE by Male National Pipe Thread |

