Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
Push-on x Female 37° Swivel Connector - Field Attachable Hose Fittings
Push-on Field Attachable Hose Fittings
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| H80250-10-10 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Push-on Barb | Connection 2 - Size N/A 5/8 in | Production Category N/A 1 | End Connection Type N/A Barb Push-on Hose by Female SAE 37° Flare Swivel |
| H80250-12-12 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Push-on Barb | Connection 2 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Barb Push-on Hose by Female SAE 37° Flare Swivel |
| H80250-16-16 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Push-on Barb | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Barb Push-on Hose by Female SAE 37° Flare Swivel |
| H80250-4-4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Push-on Barb | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Barb Push-on Hose by Female SAE 37° Flare Swivel |
| H80250-6-6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Push-on Barb | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Barb Push-on Hose by Female SAE 37° Flare Swivel |
| H80250-8-6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Push-on Barb | Connection 2 - Size N/A 3/8 in | Production Category N/A 3 | End Connection Type N/A Barb Push-on Hose by Female SAE 37° Flare Swivel |
| H80250-8-8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Push-on Barb | Connection 2 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Barb Push-on Hose by Female SAE 37° Flare Swivel |
| H80250-10-10-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Push-on Barb | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Barb Push-on Hose by Female SAE 37° Flare Swivel |
| H80250-12-12-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Push-on Barb | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Barb Push-on Hose by Female SAE 37° Flare Swivel |
| H80250-16-16-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Push-on Barb | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Barb Push-on Hose by Female SAE 37° Flare Swivel |
| H80250-4-4-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Push-on Barb | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Barb Push-on Hose by Female SAE 37° Flare Swivel |
| H80250-6-6-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Push-on Barb | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Barb Push-on Hose by Female SAE 37° Flare Swivel |
| H80250-8-6-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Push-on Barb | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Barb Push-on Hose by Female SAE 37° Flare Swivel |
| H80250-8-8-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Push-on Barb | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Barb Push-on Hose by Female SAE 37° Flare Swivel |

