Push-on Serration Male Pipe Connector - TruFit
Push-on Field Attachable Hose Fittings
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| 1/2MHC1/2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Hose Barb (Hose ID) | Connection 2 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Standard Hose Barb |
| 1/2MHC1/4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Hose Barb (Hose ID) | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Standard Hose Barb |
| 1/2MHC3/4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Hose Barb (Hose ID) | Connection 2 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Standard Hose Barb |
| 1/2MHC3/8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Hose Barb (Hose ID) | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Standard Hose Barb |
| 1/2MHC5/8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Hose Barb (Hose ID) | Connection 2 - Size N/A 5/8 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Standard Hose Barb |
| 1/4MHC1/2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Hose Barb (Hose ID) | Connection 2 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Standard Hose Barb |
| 1/4MHC1/4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Hose Barb (Hose ID) | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Standard Hose Barb |
| 1/4MHC1/8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Hose Barb (Hose ID) | Connection 2 - Size N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Standard Hose Barb |
| 1/4MHC3/8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Hose Barb (Hose ID) | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Standard Hose Barb |
| 1/8MHC1/4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A Hose Barb (Hose ID) | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Standard Hose Barb |
| 1/8MHC1/8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A Hose Barb (Hose ID) | Connection 2 - Size N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Standard Hose Barb |
| 1MHC1 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Connection 2 - Type N/A Hose Barb (Hose ID) | Connection 2 - Size N/A 1 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Standard Hose Barb |
| 1MHC3/4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Connection 2 - Type N/A Hose Barb (Hose ID) | Connection 2 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Standard Hose Barb |
| 3/4MHC1 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Hose Barb (Hose ID) | Connection 2 - Size N/A 1 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Standard Hose Barb |
| 3/4MHC1/2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Hose Barb (Hose ID) | Connection 2 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Standard Hose Barb |
| 3/4MHC3/4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Hose Barb (Hose ID) | Connection 2 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Standard Hose Barb |
| 3/8MHC1/2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Hose Barb (Hose ID) | Connection 2 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Standard Hose Barb |
| 3/8MHC1/4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Hose Barb (Hose ID) | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Standard Hose Barb |
| 3/8MHC3/8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Hose Barb (Hose ID) | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Standard Hose Barb |
| 1/2MHC1/2-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Hose Barb (Hose ID) | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread by Standard Hose Barb |
| 1/2MHC1/4-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Hose Barb (Hose ID) | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread by Standard Hose Barb |
| 1/2MHC3/4-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Hose Barb (Hose ID) | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread by Standard Hose Barb |
| 1/2MHC3/8-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Hose Barb (Hose ID) | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread by Standard Hose Barb |
| 1/2MHC5/8-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Hose Barb (Hose ID) | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread by Standard Hose Barb |
| 1/4MHC1/2-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Hose Barb (Hose ID) | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread by Standard Hose Barb |