Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
Push-on x Male Pipe - Field Attachable Hose Fittings
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
| H80220-12-12 | CAD N/A | Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Push-on Barb | Connection 2 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Barb Push-on Hose by Male National Pipe Thread |
| H80220-16-16 | CAD N/A | Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Connection 2 - Type N/A Push-on Barb | Connection 2 - Size N/A 1 in | Production Category N/A 3 | End Connection Type N/A Barb Push-on Hose by Male National Pipe Thread |
| H80220-2-4 | CAD N/A | Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A Push-on Barb | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Barb Push-on Hose by Male National Pipe Thread |
| H80220-4-4 | CAD N/A | Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Push-on Barb | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Barb Push-on Hose by Male National Pipe Thread |
| H80220-4-6 | CAD N/A | Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Push-on Barb | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Barb Push-on Hose by Male National Pipe Thread |
| H80220-6-10 | CAD N/A | Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Push-on Barb | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Barb Push-on Hose by Male National Pipe Thread |
| H80220-6-4 | CAD N/A | Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Push-on Barb | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Barb Push-on Hose by Male National Pipe Thread |
| H80220-6-6 | CAD N/A | Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Push-on Barb | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Barb Push-on Hose by Male National Pipe Thread |
| H80220-6-8 | CAD N/A | Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Push-on Barb | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Barb Push-on Hose by Male National Pipe Thread |
| H80220-8-10 | CAD N/A | Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Push-on Barb | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Barb Push-on Hose by Male National Pipe Thread |
| H80220-8-6 | CAD N/A | Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Push-on Barb | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Barb Push-on Hose by Male National Pipe Thread |
| H80220-8-8 | CAD N/A | Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Push-on Barb | Connection 2 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Barb Push-on Hose by Male National Pipe Thread |