Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
90° Barbed Hose x Male Pipe Connector - Field Attachable Hose Fittings
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Barb OD |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| 1/2M2HME1/2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 2 - Size N/A 1/2 in | Barb OD N/A | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Poly Flex Tubing Barb |
| 1/2M2HME3/8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 2 - Size N/A 3/8 in | Barb OD N/A | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Poly Flex Tubing Barb |
| 1/4M2HME1/4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 2 - Size N/A 1/4 in | Barb OD N/A | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Poly Flex Tubing Barb |
| 1/4M2HME3/8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 2 - Size N/A 3/8 in | Barb OD N/A | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Poly Flex Tubing Barb |
| 1/8M2HME1/4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 2 - Size N/A 1/4 in | Barb OD N/A | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Poly Flex Tubing Barb |
| 3/8M2HME1/2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 2 - Size N/A 3/8 in | Barb OD N/A | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Poly Flex Tubing Barb |
| 3/8M2HME3/8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 2 - Size N/A 3/8 in | Barb OD N/A | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Poly Flex Tubing Barb |
| 1/2M2HME1/2-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 2 - Size N/A 1/2 in | Barb OD N/A | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread by Poly Flex Tubing Barb |
| 1/2M2HME3/8-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 2 - Size N/A 3/8 in | Barb OD N/A | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread by Poly Flex Tubing Barb |
| 1/4M2HME1/4-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 2 - Size N/A 3/8 in | Barb OD N/A | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread by Poly Flex Tubing Barb |
| 1/4M2HME3/8-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 2 - Size N/A 3/8 in | Barb OD N/A | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread by Poly Flex Tubing Barb |
| 1/8M2HME1/4-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 2 - Size N/A 1/4 in | Barb OD N/A | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread by Poly Flex Tubing Barb |
| 3/8M2HME1/2-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 2 - Size N/A 1/2 in | Barb OD N/A | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread by Poly Flex Tubing Barb |
| 3/8M2HME3/8-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 2 - Size N/A 3/8 in | Barb OD N/A | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread by Poly Flex Tubing Barb |
| 1/2M2HME1/2-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 2 - Size N/A 1/2 in | Barb OD N/A | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread by Poly Flex Tubing Barb |
| 1/2M2HME3/8-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 2 - Size N/A 3/8 in | Barb OD N/A | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread by Poly Flex Tubing Barb |
| 1/4M2HME1/4-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 2 - Size N/A 1/4 in | Barb OD N/A | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread by Poly Flex Tubing Barb |
| 1/4M2HME3/8-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 2 - Size N/A 3/8 in | Barb OD N/A | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread by Poly Flex Tubing Barb |
| 1/8M2HME1/4-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 2 - Size N/A 1/4 in | Barb OD N/A | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread by Poly Flex Tubing Barb |
| 3/8M2HME1/2-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 2 - Size N/A 1/2 in | Barb OD N/A | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread by Poly Flex Tubing Barb |
| 3/8M2HME3/8-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Poly-Flex Tubing Barb (Hose ID) | Connection 2 - Size N/A 3/8 in | Barb OD N/A | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread by Poly Flex Tubing Barb |

