Female Straight Thread Threaded Piece - HP ORFS
O-Ring Face Seal Threaded Piece - HP ORFS
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| Q604T-0-0 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 0 | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread |
| Q604T-1-0 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 1 | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread |
| Q604T-1-1 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 1 | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread |
| Q604T-2-1 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 2 | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread |
| Q604T-2-2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 2 | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread |
| Q604T-3-2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 3 | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread |
| Q604T-3-3 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 3 | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 3 | End Connection Type N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread |
| Q604T-4-3 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 4 | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread |
| Q604T-4-4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 4 | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread |
| Q604T-5-4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 5 | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread |
| Q604T-5-5 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 5 | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread |
| Q604T-6-5 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 6 | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread |
| Q604T-6-6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 6 | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread |
| Q604T-7-6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 7 | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread |
| Q604T-7-7 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 7 | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 2 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread |
| Q604T-8-7 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 8 | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 2 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread |
| Q604T-0-0-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 0 | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread |
| Q604T-1-0-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 1 | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread |
| Q604T-1-1-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 1 | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread |
| Q604T-2-1-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 2 | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread |
| Q604T-2-2-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 2 | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread |
| Q604T-3-2-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 3 | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread |
| Q604T-3-3-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 3 | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread |
| Q604T-4-3-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 4 | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread |
| Q604T-4-4-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Threaded Piece | Connection 1 - Size N/A High Pressure Union Threaded Piece 4 | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread |
1 2