ORFS female straight thread threaded piece - HP
ORFS female straight thread threaded piece - HP
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

Q604T-0-0 N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 0 N/A Female SAE Straight Thread N/A 1/4 in N/A 4 N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread
Q604T-1-0 N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 1 N/A Female SAE Straight Thread N/A 1/4 in N/A 4 N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread
Q604T-1-1 N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 1 N/A Female SAE Straight Thread N/A 3/8 in N/A 4 N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread
Q604T-2-1 N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 2 N/A Female SAE Straight Thread N/A 3/8 in N/A 4 N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread
Q604T-2-2 N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 2 N/A Female SAE Straight Thread N/A 1/2 in N/A 4 N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread
Q604T-3-2 N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 3 N/A Female SAE Straight Thread N/A 1/2 in N/A 4 N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread
Q604T-3-3 N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 3 N/A Female SAE Straight Thread N/A 3/4 in N/A 3 N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread
Q604T-4-3 N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 4 N/A Female SAE Straight Thread N/A 1 in N/A 4 N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread
Q604T-4-4 N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 4 N/A Female SAE Straight Thread N/A 1 in N/A 4 N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread
Q604T-5-4 N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 5 N/A Female SAE Straight Thread N/A 1 in N/A 4 N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread
Q604T-5-5 N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 5 N/A Female SAE Straight Thread N/A 1 1/4 in N/A 4 N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread
Q604T-6-5 N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 6 N/A Female SAE Straight Thread N/A 1 1/4 in N/A 4 N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread
Q604T-6-6 N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 6 N/A Female SAE Straight Thread N/A 1 1/2 in N/A 4 N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread
Q604T-7-6 N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 7 N/A Female SAE Straight Thread N/A 1 1/2 in N/A 4 N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread
Q604T-7-7 N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 7 N/A Female SAE Straight Thread N/A 2 in N/A 4 N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread
Q604T-8-7 N/A CAD Icon (for items table) N/A 316 SS N/A Threaded Piece N/A High Pressure Union Threaded Piece 8 N/A Female SAE Straight Thread N/A 2 in N/A 4 N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread
Q604T-0-0-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 0 N/A Female SAE Straight Thread N/A 1/4 in N/A 4 N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread
Q604T-1-0-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 1 N/A Female SAE Straight Thread N/A 1/4 in N/A 4 N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread
Q604T-1-1-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 1 N/A Female SAE Straight Thread N/A 3/8 in N/A 4 N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread
Q604T-2-1-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 2 N/A Female SAE Straight Thread N/A 3/8 in N/A 4 N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread
Q604T-2-2-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 2 N/A Female SAE Straight Thread N/A 1/2 in N/A 4 N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread
Q604T-3-2-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 3 N/A Female SAE Straight Thread N/A 1/2 in N/A 4 N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread
Q604T-3-3-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 3 N/A Female SAE Straight Thread N/A 3/4 in N/A 4 N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread
Q604T-4-3-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 4 N/A Female SAE Straight Thread N/A 3/4 in N/A 4 N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread
Q604T-4-4-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 4 N/A Female SAE Straight Thread N/A 1 in N/A 4 N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread
Unit of Measure
1 2