CAD Cart (0)
▾
Union Nut - HP ORFS
O-Ring Face Seal Nuts and O-rings - HP ORFS
Part # |
CAD |
Body Material |
Component Type |
Component Size |
Shape |
Production Category |
End Connection Type |
Connection 1 - Type |
Connection 1 - Size |
|---|---|---|---|---|---|---|---|---|---|
| Q500N-0 |
CAD
N/A
|
Body Material N/A 316 SS | Component Type N/A Union Nut | Component Size N/A 0 | Shape N/A Component | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Face Seal Fitting Union Nut | Connection 1 - Type N/A Union Nut | Connection 1 - Size N/A Nut High Pressure Union 0 |
| Q500N-1 |
CAD
N/A
|
Body Material N/A 316 SS | Component Type N/A Union Nut | Component Size N/A 1 | Shape N/A Component | Production Category N/A 1 | End Connection Type N/A Soft-Seal HP Face Seal Fitting Union Nut | Connection 1 - Type N/A Union Nut | Connection 1 - Size N/A Nut High Pressure Union 1 |
| Q500N-2 |
CAD
N/A
|
Body Material N/A 316 SS | Component Type N/A Union Nut | Component Size N/A 2 | Shape N/A Component | Production Category N/A 1 | End Connection Type N/A Soft-Seal HP Face Seal Fitting Union Nut | Connection 1 - Type N/A Union Nut | Connection 1 - Size N/A Nut High Pressure Union 2 |
| Q500N-3 |
CAD
N/A
|
Body Material N/A 316 SS | Component Type N/A Union Nut | Component Size N/A 3 | Shape N/A Component | Production Category N/A 1 | End Connection Type N/A Soft-Seal HP Face Seal Fitting Union Nut | Connection 1 - Type N/A Union Nut | Connection 1 - Size N/A Nut High Pressure Union 3 |
| Q500N-4 |
CAD
N/A
|
Body Material N/A 316 SS | Component Type N/A Union Nut | Component Size N/A 4 | Shape N/A Component | Production Category N/A 1 | End Connection Type N/A Soft-Seal HP Face Seal Fitting Union Nut | Connection 1 - Type N/A Union Nut | Connection 1 - Size N/A Nut High Pressure Union 4 |
| Q500N-5 |
CAD
N/A
|
Body Material N/A 316 SS | Component Type N/A Union Nut | Component Size N/A 5 | Shape N/A Component | Production Category N/A 1 | End Connection Type N/A Soft-Seal HP Face Seal Fitting Union Nut | Connection 1 - Type N/A Union Nut | Connection 1 - Size N/A Nut High Pressure Union 5 |
| Q500N-6 |
CAD
N/A
|
Body Material N/A 316 SS | Component Type N/A Union Nut | Component Size N/A 6 | Shape N/A Component | Production Category N/A 3 | End Connection Type N/A Soft-Seal HP Face Seal Fitting Union Nut | Connection 1 - Type N/A Union Nut | Connection 1 - Size N/A Nut High Pressure Union 6 |
| Q500N-7 |
CAD
N/A
|
Body Material N/A 316 SS | Component Type N/A Union Nut | Component Size N/A 7 | Shape N/A Component | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Face Seal Fitting Union Nut | Connection 1 - Type N/A Union Nut | Connection 1 - Size N/A Nut High Pressure Union 7 |
| Q500N-8 |
CAD
N/A
|
Body Material N/A 316 SS | Component Type N/A Union Nut | Component Size N/A 8 | Shape N/A Component | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Face Seal Fitting Union Nut | Connection 1 - Type N/A Union Nut | Connection 1 - Size N/A Nut High Pressure Union 8 |
| Q500N-9 |
CAD
N/A
|
Body Material N/A 316 SS | Component Type N/A Union Nut | Component Size N/A 9 | Shape N/A Component | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Face Seal Fitting Union Nut | Connection 1 - Type N/A Union Nut | Connection 1 - Size N/A Nut High Pressure Union 9 |
| Q500N-0-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Component Type N/A Union Nut | Component Size N/A 0 | Shape N/A Component | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Face Seal Fitting Union Nut | Connection 1 - Type N/A Union Nut | Connection 1 - Size N/A Nut High Pressure Union 0 |
| Q500N-1-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Component Type N/A Union Nut | Component Size N/A 1 | Shape N/A Component | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Face Seal Fitting Union Nut | Connection 1 - Type N/A Union Nut | Connection 1 - Size N/A Nut High Pressure Union 1 |
| Q500N-2-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Component Type N/A Union Nut | Component Size N/A 2 | Shape N/A Component | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Face Seal Fitting Union Nut | Connection 1 - Type N/A Union Nut | Connection 1 - Size N/A Nut High Pressure Union 2 |
| Q500N-3-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Component Type N/A Union Nut | Component Size N/A 3 | Shape N/A Component | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Face Seal Fitting Union Nut | Connection 1 - Type N/A Union Nut | Connection 1 - Size N/A Nut High Pressure Union 3 |
| Q500N-4-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Component Type N/A Union Nut | Component Size N/A 4 | Shape N/A Component | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Face Seal Fitting Union Nut | Connection 1 - Type N/A Union Nut | Connection 1 - Size N/A Nut High Pressure Union 4 |
| Q500N-5-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Component Type N/A Union Nut | Component Size N/A 5 | Shape N/A Component | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Face Seal Fitting Union Nut | Connection 1 - Type N/A Union Nut | Connection 1 - Size N/A Nut High Pressure Union 5 |
| Q500N-6-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Component Type N/A Union Nut | Component Size N/A 6 | Shape N/A Component | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Face Seal Fitting Union Nut | Connection 1 - Type N/A Union Nut | Connection 1 - Size N/A Nut High Pressure Union 6 |
| Q500N-7-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Component Type N/A Union Nut | Component Size N/A 7 | Shape N/A Component | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Face Seal Fitting Union Nut | Connection 1 - Type N/A Union Nut | Connection 1 - Size N/A Nut High Pressure Union 7 |
| Q500N-8-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Component Type N/A Union Nut | Component Size N/A 8 | Shape N/A Component | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Face Seal Fitting Union Nut | Connection 1 - Type N/A Union Nut | Connection 1 - Size N/A Nut High Pressure Union 8 |
| Q500N-9-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Component Type N/A Union Nut | Component Size N/A 9 | Shape N/A Component | Production Category N/A 4 | End Connection Type N/A Soft-Seal HP Face Seal Fitting Union Nut | Connection 1 - Type N/A Union Nut | Connection 1 - Size N/A Nut High Pressure Union 9 |