CAD Cart (0)
▾
Soft-Seal HP Face Seal Fittings, 1 3/4UN in. Union Nut
Unit of Measure
Body Material |
N/A Alloy 400 |
Component Type |
N/A Union Nut |
Nut/Fitting Size |
N/A 3 |
Brand Series |
N/A Soft-Seal High Pressure Union |
Shape |
N/A Component |
Pipe Size |
N/A 1/2 in |
Production Category |
N/A 4 |
End Connection Type |
N/A Soft-Seal HP Face Seal Fitting Union Nut |
Connection 1 - Type |
N/A Union Nut |
Connection 1 - Size |
N/A Nut High Pressure Union 3 |
H |
N/A 2 in |
L |
N/A 1 1/16 in |
T Thread |
N/A 1 3/4UNF |