Metal Hose to Swivel - Hydraulic Hose Fittings
Metal Hose Butt Weld - Hydraulic Hose Fittings
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| 1-1/2BHJS24 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Hose Butt Weld | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 1 1/2 in | Production Category N/A 1 | End Connection Type N/A Pipe Butt Weld by Female SAE 37° Swivel |
| 1-1/4BHJS20 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Hose Butt Weld | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 1 | End Connection Type N/A Pipe Butt Weld by Female SAE 37° Swivel |
| 1BHJS16 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Hose Butt Weld | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 1 in | Production Category N/A 1 | End Connection Type N/A Pipe Butt Weld by Female SAE 37° Swivel |
| 1/2BHJS10 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Hose Butt Weld | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Pipe Butt Weld by Female SAE 37° Swivel |
| 1/2BHJS8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Hose Butt Weld | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Pipe Butt Weld by Female SAE 37° Swivel |
| 1/4BHJS4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Hose Butt Weld | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Pipe Butt Weld by Female SAE 37° Swivel |
| 2BHJS32 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Hose Butt Weld | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 2 in | Production Category N/A 1 | End Connection Type N/A Pipe Butt Weld by Female SAE 37° Swivel |
| 3/4BHJS12 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Hose Butt Weld | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Pipe Butt Weld by Female SAE 37° Swivel |
| 3/8BHJS6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Hose Butt Weld | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Pipe Butt Weld by Female SAE 37° Swivel |