BHJS Render
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

1-1/2BHJS24 N/A CAD Icon (for items table) N/A 316 SS N/A Hose Butt Weld N/A 1 1/2 in N/A Female SAE 37° Swivel N/A 1 1/2 in N/A 1 N/A Pipe Butt Weld by Female SAE 37° Swivel
1-1/4BHJS20 N/A CAD Icon (for items table) N/A 316 SS N/A Hose Butt Weld N/A 1 1/4 in N/A Female SAE 37° Swivel N/A 1 1/4 in N/A 1 N/A Pipe Butt Weld by Female SAE 37° Swivel
1BHJS16 N/A CAD Icon (for items table) N/A 316 SS N/A Hose Butt Weld N/A 1 in N/A Female SAE 37° Swivel N/A 1 in N/A 1 N/A Pipe Butt Weld by Female SAE 37° Swivel
1/2BHJS10 N/A CAD Icon (for items table) N/A 316 SS N/A Hose Butt Weld N/A 1/2 in N/A Female SAE 37° Swivel N/A 1/2 in N/A 1 N/A Pipe Butt Weld by Female SAE 37° Swivel
1/2BHJS8 N/A CAD Icon (for items table) N/A 316 SS N/A Hose Butt Weld N/A 1/2 in N/A Female SAE 37° Swivel N/A 1/2 in N/A 1 N/A Pipe Butt Weld by Female SAE 37° Swivel
1/4BHJS4 N/A CAD Icon (for items table) N/A 316 SS N/A Hose Butt Weld N/A 1/4 in N/A Female SAE 37° Swivel N/A 1/4 in N/A 1 N/A Pipe Butt Weld by Female SAE 37° Swivel
2BHJS32 N/A CAD Icon (for items table) N/A 316 SS N/A Hose Butt Weld N/A 2 in N/A Female SAE 37° Swivel N/A 2 in N/A 1 N/A Pipe Butt Weld by Female SAE 37° Swivel
3/4BHJS12 N/A CAD Icon (for items table) N/A 316 SS N/A Hose Butt Weld N/A 3/4 in N/A Female SAE 37° Swivel N/A 3/4 in N/A 1 N/A Pipe Butt Weld by Female SAE 37° Swivel
3/8BHJS6 N/A CAD Icon (for items table) N/A 316 SS N/A Hose Butt Weld N/A 3/8 in N/A Female SAE 37° Swivel N/A 3/8 in N/A 1 N/A Pipe Butt Weld by Female SAE 37° Swivel
Unit of Measure
1