Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
LN Series block and bleed valves are used in demanding oil & gas exploration, refining, high pressure instrumentation, test stands, steam systems and many other applications having pressures up to 6000 psig (413 bar), temperatures from -100 to 1200°F (-73 to 648°C), high vibration, and frequent cycling. There are two designs:
- LNBB Series are block and bleed valves featuring LN Series bonnets for both isolation and bleed functions to allow safe maintenance of instruments in systems with media that must be contained.
- LNBP Series are block and bleed valves featuring an LN Series isolation valve and an integral bleed port to allow maintenance of instruments having non-hazardous media.
Our website contains the most popular LN Series needle valve configurations - more options and accessories are available. For more information, contact SSP Customer Service.
Specifications
- Pressure: Up to 6,000 psig (413 bar)
- Temperatures:-100 to 1200° F (-73 to 648° C)
- Stems:
- Metal Seal: Vee Tip
- Soft Seal: PCTFE Tip
- Material
- Body: 316 SS, Alloy 400, and Alloy C-276.
- Packing: PTFE, Grafoil
- Orifice Sizes: 0.250
- End Connection
- Size: 1/4, 1/2, and 3/4 in.
- Type: MNPT, FNPT and Pipe Socket Weld. Others avialable.
LN Series Gauge Valve Options and Accessories
In addition to the product offered on our website, other options and and accessories are available. These include:
- Pipe Socket Weld End Connections
- Speciall Cleaning in accordance with ASTM 93G Level C
- Sour Gas Service (NACE MR01-75/ ISO 15156)
- Panel Mount Nut
- Rebuild Kits
- Extended inlets: 2, 4 and 6 in.
- Needle Gauge Valves
- Rising Plug Gauge Valves
Part # |
CAD |
Body Material |
Inlet Type |
Inlet Size |
Outlet Type |
Outlet Size |
Stem Type |
B2 |
Packing Material |
Stem Material |
Gauge Port Size |
Production Category |
Product Descriptions |
Description Text |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LNBB64V-8PM-316 |
CAD
N/A
|
Body Material N/A 316 SS | Inlet Type N/A MNPT | Inlet Size N/A 1/2-14 | Outlet Type N/A MNPT | Outlet Size N/A 1/2-14 | Stem Type N/A Non-Rotating V-Type Shutoff | B2 N/A 2.44 in | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated 316 SS | Gauge Port Size N/A 1/2 | Production Category N/A 1 | Product Descriptions N/A Male NPT Needle Valve | Description Text N/A Locked Bonnet Block & Bleed Valves | End Connection Type N/A Male National Pipe Thread |
| LNBB64V-8PM-8PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Inlet Type N/A MNPT | Inlet Size N/A 1/2-14 | Outlet Type N/A FNPT | Outlet Size N/A 1/2-14 | Stem Type N/A Non-Rotating V-Type Shutoff | B2 N/A 2.25 in | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated 316 SS | Gauge Port Size N/A 1/2 | Production Category N/A 1 | Product Descriptions N/A Male to Female NPT Needle Valve | Description Text N/A Locked Bonnet Block & Bleed Valves | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread |
| LNBP6V-8PM-8PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Inlet Type N/A MNPT | Inlet Size N/A 1/2-14 | Outlet Type N/A FNPT | Outlet Size N/A 1/2-14 | Stem Type N/A Non-Rotating V-Type Shutoff | B2 N/A 2.25 in | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated 316 SS | Gauge Port Size N/A 1/2 | Production Category N/A 1 | Product Descriptions N/A Male to Female NPT Needle Valve | Description Text N/A Locked Bonnet Bleed Port Valves | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread |
| LNBB64V-8PM-8PF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Inlet Type N/A MNPT | Inlet Size N/A 1/2-14 | Outlet Type N/A FNPT | Outlet Size N/A 1/2-14 | Stem Type N/A Non-Rotating V-Type Shutoff | B2 N/A 2.25 in | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated Alloy 400 | Gauge Port Size N/A 1/2 | Production Category N/A 4 | Product Descriptions N/A Male to Female NPT Needle Valve | Description Text N/A Locked Bonnet Block & Bleed Valves | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread |
| LNBB64V-8PM-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Inlet Type N/A MNPT | Inlet Size N/A 1/2-14 | Outlet Type N/A MNPT | Outlet Size N/A 1/2-14 | Stem Type N/A Non-Rotating V-Type Shutoff | B2 N/A 2.44 in | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated Alloy 400 | Gauge Port Size N/A 1/2 | Production Category N/A 4 | Product Descriptions N/A Male NPT Needle Valve | Description Text N/A Locked Bonnet Block & Bleed Valves | End Connection Type N/A Male National Pipe Thread |
| LNBP6V-8PM-8PF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Inlet Type N/A MNPT | Inlet Size N/A 1/2-14 | Outlet Type N/A FNPT | Outlet Size N/A 1/2-14 | Stem Type N/A Non-Rotating V-Type Shutoff | B2 N/A 2.25 in | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated Alloy 400 | Gauge Port Size N/A 1/2 | Production Category N/A 4 | Product Descriptions N/A Male to Female NPT Needle Valve | Description Text N/A Locked Bonnet Bleed Port Valves | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread |
| LNBB64V-8PM-8PF-HC |
CAD
N/A
|
Body Material N/A Alloy C-276 | Inlet Type N/A MNPT | Inlet Size N/A 1/2-14 | Outlet Type N/A FNPT | Outlet Size N/A 1/2-14 | Stem Type N/A Non-Rotating V-Type Shutoff | B2 N/A 2.25 in | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated Alloy C-276 | Gauge Port Size N/A 1/2 | Production Category N/A 4 | Product Descriptions N/A Male to Female NPT Needle Valve | Description Text N/A Locked Bonnet Block & Bleed Valves | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread |
| LNBB64V-8PM-HC |
CAD
N/A
|
Body Material N/A Alloy C-276 | Inlet Type N/A MNPT | Inlet Size N/A 1/2-14 | Outlet Type N/A MNPT | Outlet Size N/A 1/2-14 | Stem Type N/A Non-Rotating V-Type Shutoff | B2 N/A 2.44 in | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated Alloy C-276 | Gauge Port Size N/A 1/2 | Production Category N/A 4 | Product Descriptions N/A Male NPT Needle Valve | Description Text N/A Locked Bonnet Block & Bleed Valves | End Connection Type N/A Male National Pipe Thread |