LN Series gauge valves are designed to allow replacement and calibration of pressure gauges, pressure transmitters, and other instruments. They are multi-port gauge valves featuring LN Series bonnets for both isolation and three outlet ports for instrument mounting and maintenance.
Type: MNPT, FNPT threaded pipe ends and Pipe Socket Weld, Pipe Butt Weld, Doulok, Griplok and Unilok tube end. Others are avialable
Extended inlets: 4 and 6 in. on three port gauge valves.
LN Series Gauge Valve Options and Accessories In addition to the product offered on our website, other options and and accessories are available. These include:
Pipe Socket Weld End Connections
Speciall Clean in accordance with ASTM 93G Level C
LN Series block and bleed valves are used in demanding oil & gas exploration, refining, high pressure instrumentation, test stands, steam systems and many other applications having pressures up to 6000 psig (413 bar), temperatures from -100 to 1200°F (-73 to 648°C), high vibration, and frequent cycling. There are two designs:
LNBB Series are block and bleed valves featuring LN Series bonnets for both isolation and bleed functions to allow safe maintenance of instruments in systems with media that must be contained.
LNBP Series are block and bleed valves featuring an LN Series isolation valve and an integral bleed port to allow maintenance of instruments having non-hazardous media.
Type: MNPT, FNPT and Pipe Socket Weld. Others avialable.
LN Series Gauge Valve Options and Accessories In addition to the product offered on our website, other options and and accessories are available. These include:
Pipe Socket Weld End Connections
Speciall Cleaning in accordance with ASTM 93G Level C