LN Series Needle Valves feature non-rotating stems, locking bonnets, and live-loaded packing making them suitable for instrumentation and other application in oil & gas exploration, power, petro-chemicals and other applications where durability and reliable operation in tough conditions are critical. Specifications
Pressure: Up to 6,000 psig (413 bar)
Temperatures:-100 to 1200° F (-73 to 648° C)
Pattern: Straight and Angle
Stems:
Metal Seal: V, Metering, Regulating and metering tip
Soft Seal: PCTFE Tip
Material
Body: 316 SS
Packing: PTFE, Grafoil
Orifice Sizes: 0.156, 0.250 and 0.437 in (3.96 to 11.1 mm)
LN Series Needle Valves feature non-rotating stems, locking bonnets, and live-loaded packing making them suitable for instrumentation and other application in oil & gas exploration, power, petro-chemicals and other applications where durability and reliable operation in tough conditions are critical. Specifications
Pressure: Up to 6,000 psig (413 bar)
Temperatures:-100 to 1200° F (-73 to 648° C)
Pattern: Straight and Angle
Stems:
Metal Seal: V, Metering, Regulating and metering tip
Soft Seal: PCTFE Tip
Material
Body: 316 SS
Packing: PTFE, Grafoil
Orifice Sizes: 0.156, 0.250 and 0.437 in (3.96 to 11.1 mm)
LP Series rising plug valves provide positive shut off for instrumentation, control and other systems, especially in system having particulate in system media, viscous fluids,and corrosive and erosive media. LPG Series Gauge valves have multiple ports to mount gauges, purge, bleed or other components. The valves feature a locked bonnet design for safety. Non-wetted stem threads, non-rotating lower stems, and live-loaded chevron packing reduce maintenance and ensure a leak-tight stem seal.
Note: The web catalog only contains the most popular items. Other materials, options, and accessories are available. For additional information, please see our catalog or contact SSP Customer Service.
Features
Locked bonnet prevents accidental disassembly or loosening of the bonnet from operation or system vibration.
Live-loaded chevron packing ensures a durable leaktight stem seal and less maintenace.
Non-wetted upper stem threads
Non-rotating lower stem ensure long cycle life and repeated leak-tight seals
Back seating stem tip provides safer inline packing adjustments
Bidirectional stratight through flow for high flow and roddability.
Panel Nut (optional)
Dust cap prevents environmental contaminant from entering the top of the valve
Acetal, PFA and PEEK seats available
Extended (lagging) inlet ports for used with insulated piping.
Specifications
Temperature: -65 to 400° F (-73 to 204° F)
Pressure: up to 6000 psig (413 bar)
Valve Orifice Sizes (max. Cv)
0.187 orifice (0.85)
0.250 orifice (1.65)
Body Materials: 316 SS, Alloy 400
Packing Materials: PTFE (Standard) and PEEK
Seat Materials: Acetal, PEEK, PFA
End Connections
Inlet: 1/4, 1/2 and 3/4 NPT
2 in. extended inlets available
Outlet: 1/4 and 1/2 NPT
Options and Accessories
Rebuild Kits
Replacement Handles and Dust Caps
Sour Gas Service LP Series needle valves are constructed with materials selected in accordance with NACE MR01-75 / ISO 15156 are available for sour gas service. To specify add -SG to the part number. LP6D-8PF-316-SG
Special Cleaning LP Series valves are available with ASTM G93 Level C compliant cleaning. To specify special cleaning, add -XP98 to the part number. Example: LP6D-8PF-316-XP98
Assemblies. Valves are available with factory installed port plug and bleed valves.
100 & 600 series needle valves are available with a wide range of connection, stem, o-ring and body material configurations making them suitable for many standard-service application. Specifications
MAWP: Up to 6000 psig (413 bar)
Temperature Range: -40° to 450° F (-40 to 232° C)
Orifice Sizes:
100 Series: 0.063, 0.172 in. (1.6 to 4.37 mm)
600 Series: 0.201 to 0.343 in. (5.25 to 8.71 mm)
Body Materials: 316 SS and brass
Packing Materials: PEEK and PTFE
Stem Tips: Metal and PCTFE soft-seal
Straight and Angle Patterns
End Connections: Duolok, Unilok, or Griplok tube fitting, TruFit pipe fittings
The SSP 400 Series Lower Packing Needle Valve design places the stem threads and lubricant above the valve packing to protect them from lubricant wash-out, contamination, and corrosion. With orifice sizes up to 0.562 in. (13.8 mm) and pipe end connections up to 1 in. 400 series focuses on higher flow applications are capable of applications both durability and higher flows. Specifications
MAWP: Up to 5000 psig (344 bar)
Temperature: -40° to 450° F (-40 to 232° C)
Orifice Sizes: Up to 0.562 in (13.8 mm)
Body Materials: 316 SS
Stem Tip: Metal Vee-type and PCTFE soft-seal
Straight and Angle Patterns
End Connection Types: Duolok, Unilok, or Griplok tube fitting, MNPT and FNPT