LN Series Needle Valves feature non-rotating stems, locking bonnets, and live-loaded packing making them suitable for instrumentation and other application in oil & gas exploration, power, petro-chemicals and other applications where durability and reliable operation in tough conditions are critical.
LN Series Needle Valves feature non-rotating stems, locking bonnets, and live-loaded packing making them suitable for instrumentation and other application in oil & gas exploration, power, petro-chemicals and other applications where durability and reliable operation in tough conditions are critical.
Our website contains the most popular LN Series needle valve configurations - more options and accessories are available. For more information, contact SSP Customer Service. Specifications
Pressure: Up to 6,000 psig (413 bar)
Temperatures:-100 to 1200° F (-73 to 648° C)
Pattern: Straight and Angle
Stems:
Metal Seal: V, Metering, Regulating and metering tip
Soft Seal: PCTFE Tip
Material
Body: 316 SS, Alloy 400 and Alloy C-276
Packing: PTFE, Grafoil
Orifice Sizes: 0.156, 0.250 and 0.437 in (3.96 to 11.1 mm)
End Connection
Size: 1/8 to 1/2 (6 to 12 mm tube fittings only)
Type: NPT, Socket Weld and Tube Fitting
LN Series Options and Accessories In addition to the product offered on our website, other options and and accessories are available. These include:
HLN Series Needle Valves are designed for challenge applications with pressure up to 10,000 psig (689 bar) and temperatures from -100 to 1200°F (-73 to 648°C). They feature non-rotating stems, locking bonnets, and live-loaded packing making them suitable for instrumentation and other application in oil & gas exploration, power, petro-chemicals and other applications where durability and reliable operation in tough conditions are critical.