LN Series block and bleed valves are used in demanding oil & gas exploration, refining, high pressure instrumentation, test stands, steam systems and many other applications having pressures up to 6000 psig (413 bar), temperatures from -100 to 1200°F (-73 to 648°C), high vibration, and frequent cycling.  There are two designs:

  • LNBB Series are block and bleed valves featuring LN Series bonnets for both isolation and bleed functions to allow safe maintenance of instruments in systems with media that must be contained.
  • LNBP Series are block and bleed valves featuring an LN Series isolation valve and an integral bleed port to allow maintenance of instruments having non-hazardous media.

Our website contains the most popular LN Series needle valve configurations - more options and accessories are available.  For more information, contact SSP Customer Service.

Specifications

  • Pressure:  Up to 6,000 psig (413 bar)
  • Temperatures:-100 to 1200° F (-73 to 648° C)
  • Stems:
    • Metal Seal: Vee Tip
    • Soft Seal: PCTFE Tip
  • Material
    • Body: 316 SS, Alloy 400, and Alloy C-276.
    • Packing: PTFE, Grafoil
  • Orifice Sizes: 0.250 
  • End Connection
    • Size: 1/4, 1/2, and 3/4 in. 
    • Type:  MNPT, FNPT and Pipe Socket Weld. Others avialable.

LN Series Gauge Valve Options and Accessories
In addition to the product offered on our website, other options and and accessories are available.  These include:

  • Pipe Socket Weld End Connections
  • Speciall Cleaning in accordance with ASTM 93G Level C
  • Sour Gas Service (NACE MR01-75/ ISO 15156)
  • Panel Mount Nut
  • Rebuild Kits
  • Extended inlets:  2, 4 and 6 in.
  • Needle Gauge Valves
  • Rising Plug Gauge Valves

 

Block & Bleed valves LN Series Series Cover
Unit of Measure
1 

Part #

CAD

Body Material

Inlet Type

Inlet Size

Outlet Type

Outlet Size

Stem Type

B2

Packing Material

Stem Material

Gauge Port Size

Production Category

Product Descriptions

Description Text

End Connection Type

LNBB64V-8PM-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/2-14 N/A MNPT N/A 1/2-14 N/A Non-Rotating V-Type Shutoff N/A 2.44 in N/A PTFE N/A Chrome-Plated 316 SS N/A 1/2 N/A 1 N/A Male NPT Needle Valve N/A Locked Bonnet Block & Bleed Valves N/A Male National Pipe Thread
LNBB64V-8PM-8PF-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/2-14 N/A FNPT N/A 1/2-14 N/A Non-Rotating V-Type Shutoff N/A 2.25 in N/A PTFE N/A Chrome-Plated 316 SS N/A 1/2 N/A 1 N/A Male to Female NPT Needle Valve N/A Locked Bonnet Block & Bleed Valves N/A Male National Pipe Thread by Female National Pipe Thread
LNBP6V-8PM-8PF-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/2-14 N/A FNPT N/A 1/2-14 N/A Non-Rotating V-Type Shutoff N/A 2.25 in N/A PTFE N/A Chrome-Plated 316 SS N/A 1/2 N/A 1 N/A Male to Female NPT Needle Valve N/A Locked Bonnet Bleed Port Valves N/A Male National Pipe Thread by Female National Pipe Thread
LNBB64V-8PM-8PF-M N/A CAD Icon (for items table) N/A Alloy 400 N/A MNPT N/A 1/2-14 N/A FNPT N/A 1/2-14 N/A Non-Rotating V-Type Shutoff N/A 2.25 in N/A PTFE N/A Chrome-Plated Alloy 400 N/A 1/2 N/A 4 N/A Male to Female NPT Needle Valve N/A Locked Bonnet Block & Bleed Valves N/A Male National Pipe Thread by Female National Pipe Thread
LNBB64V-8PM-M N/A CAD Icon (for items table) N/A Alloy 400 N/A MNPT N/A 1/2-14 N/A MNPT N/A 1/2-14 N/A Non-Rotating V-Type Shutoff N/A 2.44 in N/A PTFE N/A Chrome-Plated Alloy 400 N/A 1/2 N/A 4 N/A Male NPT Needle Valve N/A Locked Bonnet Block & Bleed Valves N/A Male National Pipe Thread
LNBP6V-8PM-8PF-M N/A CAD Icon (for items table) N/A Alloy 400 N/A MNPT N/A 1/2-14 N/A FNPT N/A 1/2-14 N/A Non-Rotating V-Type Shutoff N/A 2.25 in N/A PTFE N/A Chrome-Plated Alloy 400 N/A 1/2 N/A 4 N/A Male to Female NPT Needle Valve N/A Locked Bonnet Bleed Port Valves N/A Male National Pipe Thread by Female National Pipe Thread
LNBB64V-8PM-8PF-HC N/A CAD Icon (for items table) N/A Alloy C-276 N/A MNPT N/A 1/2-14 N/A FNPT N/A 1/2-14 N/A Non-Rotating V-Type Shutoff N/A 2.25 in N/A PTFE N/A Chrome-Plated Alloy C-276 N/A 1/2 N/A 4 N/A Male to Female NPT Needle Valve N/A Locked Bonnet Block & Bleed Valves N/A Male National Pipe Thread by Female National Pipe Thread
LNBB64V-8PM-HC N/A CAD Icon (for items table) N/A Alloy C-276 N/A MNPT N/A 1/2-14 N/A MNPT N/A 1/2-14 N/A Non-Rotating V-Type Shutoff N/A 2.44 in N/A PTFE N/A Chrome-Plated Alloy C-276 N/A 1/2 N/A 4 N/A Male NPT Needle Valve N/A Locked Bonnet Block & Bleed Valves N/A Male National Pipe Thread
Unit of Measure
1