CAD Cart (0)
  • Cart is empty

3100 Series Inline Particle Filters
3100 Series inline filters are used in instrumentation where small particles must be removed from sample streams to improve analyzer accuracy and to prevent damage to sensitive equipment.  Filters can be ordered body only or with are pre-installed filter elements.

Specifications

  • Pressure: Up to 3000 psig
  • Temperature: -20° to 900° F
  • Liquid and gas filtration
  • Materials: 316 SS, Brass
  • Replaceable Filter Elements
    • Sintered sizes (µm): 1, 2, 5, 10, 20, 40, 60, 100, 200
    • Strainer Sizes (µm): 140, 400
1 - 25 of 262 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

C

Orifice

Filter-Strainer Size

Production Category

Product Descriptions

N/A CAD Icon (for items table) N/A 316 SS N/A Duolok Tube Fitting N/A 1/4 in. N/A Duolok Tube Fitting N/A 1/4 in. N/A 0 in0 mm N/A 0.189 in4.80 mm N/A 100 µm N/A 1 N/A Duolok Tube End Inline Filter
N/A CAD Icon (for items table) N/A 316 SS N/A Duolok Tube Fitting N/A 1/4 in. N/A Duolok Tube Fitting N/A 1/4 in. N/A 0 in0 mm N/A 0.189 in4.80 mm N/A 10 µm N/A 1 N/A Duolok Tube End Inline Filter
N/A CAD Icon (for items table) N/A 316 SS N/A Duolok Tube Fitting N/A 1/4 in. N/A Duolok Tube Fitting N/A 1/4 in. N/A 0 in0 mm N/A 0.189 in4.80 mm N/A 1 µm N/A 1 N/A Duolok Tube End Inline Filter
N/A CAD Icon (for items table) N/A 316 SS N/A Duolok Tube Fitting N/A 1/4 in. N/A Duolok Tube Fitting N/A 1/4 in. N/A 0 in0 mm N/A 0.189 in4.80 mm N/A 20 µm N/A 1 N/A Duolok Tube End Inline Filter
N/A CAD Icon (for items table) N/A 316 SS N/A Duolok Tube Fitting N/A 1/4 in. N/A Duolok Tube Fitting N/A 1/4 in. N/A 0 in0 mm N/A 0.189 in4.80 mm N/A 5 µm N/A 1 N/A Duolok Tube End Inline Filter
N/A CAD Icon (for items table) N/A 316 SS N/A Duolok Tube Fitting N/A 1/4 in. N/A Duolok Tube Fitting N/A 1/4 in. N/A 0 in0 mm N/A 0.189 in4.80 mm N/A 60 µm N/A 1 N/A Duolok Tube End Inline Filter
N/A CAD Icon (for items table) N/A 316 SS N/A FNPT N/A 1/4-18 N/A FNPT N/A 1/4-18 N/A 0 in0 mm N/A 0.312 in7.92 mm N/A 100 µm N/A 1 N/A Female NPT Inline Filter
N/A CAD Icon (for items table) N/A 316 SS N/A FNPT N/A 1/4-18 N/A FNPT N/A 1/4-18 N/A 0 in0 mm N/A 0.312 in7.92 mm N/A 10 µm N/A 1 N/A Female NPT Inline Filter
N/A CAD Icon (for items table) N/A 316 SS N/A FNPT N/A 1/4-18 N/A FNPT N/A 1/4-18 N/A 0 in0 mm N/A 0.312 in7.92 mm N/A 200 µm N/A 1 N/A Female NPT Inline Filter
N/A CAD Icon (for items table) N/A 316 SS N/A FNPT N/A 1/4-18 N/A FNPT N/A 1/4-18 N/A 0 in0 mm N/A 0.312 in7.92 mm N/A 20 µm N/A 1 N/A Female NPT Inline Filter
N/A CAD Icon (for items table) N/A 316 SS N/A FNPT N/A 1/4-18 N/A FNPT N/A 1/4-18 N/A 0 in0 mm N/A 0.312 in7.92 mm N/A 5 µm N/A 1 N/A Female NPT Inline Filter
N/A CAD Icon (for items table) N/A 316 SS N/A Duolok Tube Fitting N/A 3/8 in. N/A Duolok Tube Fitting N/A 3/8 in. N/A 0 in0 mm N/A 0.312 in7.92 mm N/A 100 µm N/A 1 N/A Duolok Tube End Inline Filter
N/A CAD Icon (for items table) N/A 316 SS N/A Duolok Tube Fitting N/A 3/8 in. N/A Duolok Tube Fitting N/A 3/8 in. N/A 0 in0 mm N/A 0.312 in7.92 mm N/A 10 µm N/A 1 N/A Duolok Tube End Inline Filter
N/A CAD Icon (for items table) N/A 316 SS N/A Duolok Tube Fitting N/A 3/8 in. N/A Duolok Tube Fitting N/A 3/8 in. N/A 0 in0 mm N/A 0.312 in7.92 mm N/A 1 µm N/A 1 N/A Duolok Tube End Inline Filter
N/A CAD Icon (for items table) N/A 316 SS N/A Duolok Tube Fitting N/A 3/8 in. N/A Duolok Tube Fitting N/A 3/8 in. N/A 0 in0 mm N/A 0.312 in7.92 mm N/A 5 µm N/A 1 N/A Duolok Tube End Inline Filter
N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/8-27 N/A MNPT N/A 1/8-27 N/A 0 in0 mm N/A 0.295 in7.49 mm N/A 1 µm N/A 4 N/A Male NPT Inline Filter
N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/8-27 N/A MNPT N/A 1/8-27 N/A 0 in0 mm N/A 0.295 in7.49 mm N/A 2 µm N/A 4 N/A Male NPT Inline Filter
N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/8-27 N/A MNPT N/A 1/8-27 N/A 0 in0 mm N/A 0.295 in7.49 mm N/A 5 µm N/A 4 N/A Male NPT Inline Filter
N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/8-27 N/A MNPT N/A 1/8-27 N/A 0 in0 mm N/A 0.295 in7.49 mm N/A 10 µm N/A 4 N/A Male NPT Inline Filter
N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/8-27 N/A MNPT N/A 1/8-27 N/A 0 in0 mm N/A 0.295 in7.49 mm N/A 20 µm N/A 4 N/A Male NPT Inline Filter
N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/8-27 N/A MNPT N/A 1/8-27 N/A 0 in0 mm N/A 0.295 in7.49 mm N/A 40 µm N/A 4 N/A Male NPT Inline Filter
N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/8-27 N/A MNPT N/A 1/8-27 N/A 0 in0 mm N/A 0.295 in7.49 mm N/A 60 µm N/A 4 N/A Male NPT Inline Filter
N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/8-27 N/A MNPT N/A 1/8-27 N/A 0 in0 mm N/A 0.295 in7.49 mm N/A 100 µm N/A 4 N/A Male NPT Inline Filter
N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/8-27 N/A MNPT N/A 1/8-27 N/A 0 in0 mm N/A 0.295 in7.49 mm N/A 200 µm N/A 4 N/A Male NPT Inline Filter
N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/8-27 N/A MNPT N/A 1/8-27 N/A 0 in0 mm N/A 0.295 in7.49 mm N/A 140 µm N/A 4 N/A Male NPT Inline Filter
1 - 25 of 262 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »