CAD Cart (0)
▾
Inline Filters
Inline Filters
3100 Series Inline Particle Filters
3100 Series inline filters are used in instrumentation where small particles must be removed from sample streams to improve analyzer accuracy and to prevent damage to sensitive equipment. Filters can be ordered body only or with are pre-installed filter elements.
Specifications
- Pressure: Up to 3000 psig
- Temperature: -20° to 900° F
- Liquid and gas filtration
- Materials: 316 SS, Brass
- Replaceable Filter Elements
- Sintered sizes (µm): 1, 2, 5, 10, 20, 40, 60, 100, 200
- Strainer Sizes (µm): 140, 400
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
C |
Orifice |
Filter-Strainer Size |
Production Category |
Product Descriptions |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 3108-100-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in. | C N/A 0 in0 mm | Orifice N/A 0.189 in4.80 mm | Filter-Strainer Size N/A 100 µm | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End Inline Filter |
| 3108-10-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in. | C N/A 0 in0 mm | Orifice N/A 0.189 in4.80 mm | Filter-Strainer Size N/A 10 µm | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End Inline Filter |
| 3108-1-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in. | C N/A 0 in0 mm | Orifice N/A 0.189 in4.80 mm | Filter-Strainer Size N/A 1 µm | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End Inline Filter |
| 3108-20-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in. | C N/A 0 in0 mm | Orifice N/A 0.189 in4.80 mm | Filter-Strainer Size N/A 20 µm | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End Inline Filter |
| 3108-5-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in. | C N/A 0 in0 mm | Orifice N/A 0.189 in4.80 mm | Filter-Strainer Size N/A 5 µm | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End Inline Filter |
| 3108-60-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in. | C N/A 0 in0 mm | Orifice N/A 0.189 in4.80 mm | Filter-Strainer Size N/A 60 µm | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End Inline Filter |
| 3114-100-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4-18 | C N/A 0 in0 mm | Orifice N/A 0.312 in7.92 mm | Filter-Strainer Size N/A 100 µm | Production Category N/A 1 | Product Descriptions N/A Female NPT Inline Filter |
| 3114-10-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4-18 | C N/A 0 in0 mm | Orifice N/A 0.312 in7.92 mm | Filter-Strainer Size N/A 10 µm | Production Category N/A 1 | Product Descriptions N/A Female NPT Inline Filter |
| 3114-200-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4-18 | C N/A 0 in0 mm | Orifice N/A 0.312 in7.92 mm | Filter-Strainer Size N/A 200 µm | Production Category N/A 1 | Product Descriptions N/A Female NPT Inline Filter |
| 3114-20-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4-18 | C N/A 0 in0 mm | Orifice N/A 0.312 in7.92 mm | Filter-Strainer Size N/A 20 µm | Production Category N/A 1 | Product Descriptions N/A Female NPT Inline Filter |
| 3114-5-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4-18 | C N/A 0 in0 mm | Orifice N/A 0.312 in7.92 mm | Filter-Strainer Size N/A 5 µm | Production Category N/A 1 | Product Descriptions N/A Female NPT Inline Filter |
| 3116-100-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/8 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in. | C N/A 0 in0 mm | Orifice N/A 0.312 in7.92 mm | Filter-Strainer Size N/A 100 µm | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End Inline Filter |
| 3116-10-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/8 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in. | C N/A 0 in0 mm | Orifice N/A 0.312 in7.92 mm | Filter-Strainer Size N/A 10 µm | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End Inline Filter |
| 3116-1-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/8 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in. | C N/A 0 in0 mm | Orifice N/A 0.312 in7.92 mm | Filter-Strainer Size N/A 1 µm | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End Inline Filter |
| 3116-5-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/8 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in. | C N/A 0 in0 mm | Orifice N/A 0.312 in7.92 mm | Filter-Strainer Size N/A 5 µm | Production Category N/A 1 | Product Descriptions N/A Duolok Tube End Inline Filter |
| 3104-1-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/8-27 | C N/A 0 in0 mm | Orifice N/A 0.295 in7.49 mm | Filter-Strainer Size N/A 1 µm | Production Category N/A 4 | Product Descriptions N/A Male NPT Inline Filter |
| 3104-2-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/8-27 | C N/A 0 in0 mm | Orifice N/A 0.295 in7.49 mm | Filter-Strainer Size N/A 2 µm | Production Category N/A 4 | Product Descriptions N/A Male NPT Inline Filter |
| 3104-5-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/8-27 | C N/A 0 in0 mm | Orifice N/A 0.295 in7.49 mm | Filter-Strainer Size N/A 5 µm | Production Category N/A 4 | Product Descriptions N/A Male NPT Inline Filter |
| 3104-10-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/8-27 | C N/A 0 in0 mm | Orifice N/A 0.295 in7.49 mm | Filter-Strainer Size N/A 10 µm | Production Category N/A 4 | Product Descriptions N/A Male NPT Inline Filter |
| 3104-20-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/8-27 | C N/A 0 in0 mm | Orifice N/A 0.295 in7.49 mm | Filter-Strainer Size N/A 20 µm | Production Category N/A 4 | Product Descriptions N/A Male NPT Inline Filter |
| 3104-40-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/8-27 | C N/A 0 in0 mm | Orifice N/A 0.295 in7.49 mm | Filter-Strainer Size N/A 40 µm | Production Category N/A 4 | Product Descriptions N/A Male NPT Inline Filter |
| 3104-60-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/8-27 | C N/A 0 in0 mm | Orifice N/A 0.295 in7.49 mm | Filter-Strainer Size N/A 60 µm | Production Category N/A 4 | Product Descriptions N/A Male NPT Inline Filter |
| 3104-100-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/8-27 | C N/A 0 in0 mm | Orifice N/A 0.295 in7.49 mm | Filter-Strainer Size N/A 100 µm | Production Category N/A 4 | Product Descriptions N/A Male NPT Inline Filter |
| 3104-200-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/8-27 | C N/A 0 in0 mm | Orifice N/A 0.295 in7.49 mm | Filter-Strainer Size N/A 200 µm | Production Category N/A 4 | Product Descriptions N/A Male NPT Inline Filter |
| 3104-140-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/8-27 | C N/A 0 in0 mm | Orifice N/A 0.295 in7.49 mm | Filter-Strainer Size N/A 140 µm | Production Category N/A 4 | Product Descriptions N/A Male NPT Inline Filter |