Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | C | Orifice | Filter-Strainer Size | Production Category | Product Descriptions |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 3108-100-316 |
|
316 SS | Duolok Tube Fitting | 1/4 in. | Duolok Tube Fitting | 1/4 in. | 0 in0 mm | 0.189 in4.80 mm | 100 µm | 1 | Duolok Tube End Inline Filter |
| 3108-10-316 |
|
316 SS | Duolok Tube Fitting | 1/4 in. | Duolok Tube Fitting | 1/4 in. | 0 in0 mm | 0.189 in4.80 mm | 10 µm | 1 | Duolok Tube End Inline Filter |
| 3108-1-316 |
|
316 SS | Duolok Tube Fitting | 1/4 in. | Duolok Tube Fitting | 1/4 in. | 0 in0 mm | 0.189 in4.80 mm | 1 µm | 1 | Duolok Tube End Inline Filter |
| 3108-20-316 |
|
316 SS | Duolok Tube Fitting | 1/4 in. | Duolok Tube Fitting | 1/4 in. | 0 in0 mm | 0.189 in4.80 mm | 20 µm | 1 | Duolok Tube End Inline Filter |
| 3108-5-316 |
|
316 SS | Duolok Tube Fitting | 1/4 in. | Duolok Tube Fitting | 1/4 in. | 0 in0 mm | 0.189 in4.80 mm | 5 µm | 1 | Duolok Tube End Inline Filter |
| 3108-60-316 |
|
316 SS | Duolok Tube Fitting | 1/4 in. | Duolok Tube Fitting | 1/4 in. | 0 in0 mm | 0.189 in4.80 mm | 60 µm | 1 | Duolok Tube End Inline Filter |
| 3114-100-316 |
|
316 SS | FNPT | 1/4-18 | FNPT | 1/4-18 | 0 in0 mm | 0.312 in7.92 mm | 100 µm | 1 | Female NPT Inline Filter |
| 3114-10-316 |
|
316 SS | FNPT | 1/4-18 | FNPT | 1/4-18 | 0 in0 mm | 0.312 in7.92 mm | 10 µm | 1 | Female NPT Inline Filter |
| 3114-200-316 |
|
316 SS | FNPT | 1/4-18 | FNPT | 1/4-18 | 0 in0 mm | 0.312 in7.92 mm | 200 µm | 1 | Female NPT Inline Filter |
| 3114-20-316 |
|
316 SS | FNPT | 1/4-18 | FNPT | 1/4-18 | 0 in0 mm | 0.312 in7.92 mm | 20 µm | 1 | Female NPT Inline Filter |
| 3114-5-316 |
|
316 SS | FNPT | 1/4-18 | FNPT | 1/4-18 | 0 in0 mm | 0.312 in7.92 mm | 5 µm | 1 | Female NPT Inline Filter |
| 3116-100-316 |
|
316 SS | Duolok Tube Fitting | 3/8 in. | Duolok Tube Fitting | 3/8 in. | 0 in0 mm | 0.312 in7.92 mm | 100 µm | 1 | Duolok Tube End Inline Filter |
| 3116-10-316 |
|
316 SS | Duolok Tube Fitting | 3/8 in. | Duolok Tube Fitting | 3/8 in. | 0 in0 mm | 0.312 in7.92 mm | 10 µm | 1 | Duolok Tube End Inline Filter |
| 3116-1-316 |
|
316 SS | Duolok Tube Fitting | 3/8 in. | Duolok Tube Fitting | 3/8 in. | 0 in0 mm | 0.312 in7.92 mm | 1 µm | 1 | Duolok Tube End Inline Filter |
| 3116-5-316 |
|
316 SS | Duolok Tube Fitting | 3/8 in. | Duolok Tube Fitting | 3/8 in. | 0 in0 mm | 0.312 in7.92 mm | 5 µm | 1 | Duolok Tube End Inline Filter |
| 3104-1-316 |
|
316 SS | MNPT | 1/8-27 | MNPT | 1/8-27 | 0 in0 mm | 0.295 in7.49 mm | 1 µm | 4 | Male NPT Inline Filter |
| 3104-2-316 |
|
316 SS | MNPT | 1/8-27 | MNPT | 1/8-27 | 0 in0 mm | 0.295 in7.49 mm | 2 µm | 4 | Male NPT Inline Filter |
| 3104-5-316 |
|
316 SS | MNPT | 1/8-27 | MNPT | 1/8-27 | 0 in0 mm | 0.295 in7.49 mm | 5 µm | 4 | Male NPT Inline Filter |
| 3104-10-316 |
|
316 SS | MNPT | 1/8-27 | MNPT | 1/8-27 | 0 in0 mm | 0.295 in7.49 mm | 10 µm | 4 | Male NPT Inline Filter |
| 3104-20-316 |
|
316 SS | MNPT | 1/8-27 | MNPT | 1/8-27 | 0 in0 mm | 0.295 in7.49 mm | 20 µm | 4 | Male NPT Inline Filter |
| 3104-40-316 |
|
316 SS | MNPT | 1/8-27 | MNPT | 1/8-27 | 0 in0 mm | 0.295 in7.49 mm | 40 µm | 4 | Male NPT Inline Filter |
| 3104-60-316 |
|
316 SS | MNPT | 1/8-27 | MNPT | 1/8-27 | 0 in0 mm | 0.295 in7.49 mm | 60 µm | 4 | Male NPT Inline Filter |
| 3104-100-316 |
|
316 SS | MNPT | 1/8-27 | MNPT | 1/8-27 | 0 in0 mm | 0.295 in7.49 mm | 100 µm | 4 | Male NPT Inline Filter |
| 3104-200-316 |
|
316 SS | MNPT | 1/8-27 | MNPT | 1/8-27 | 0 in0 mm | 0.295 in7.49 mm | 200 µm | 4 | Male NPT Inline Filter |
| 3104-140-316 |
|
316 SS | MNPT | 1/8-27 | MNPT | 1/8-27 | 0 in0 mm | 0.295 in7.49 mm | 140 µm | 4 | Male NPT Inline Filter |