Swivel Nut Male Pipe Connector - SAE ORFS
Connector - SAE ORFS
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| SS12C |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS16C |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 4 | End Connection Type N/A SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS4-4C |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 3 | End Connection Type N/A SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS4C |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS6-6C |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS6-8C |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS6C |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 3 | End Connection Type N/A SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS8-8C |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 3 | End Connection Type N/A SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS8C |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS12C-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS16C-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 4 | End Connection Type N/A SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS4-4C-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS4C-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS6-6C-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS6-8C-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS6C-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS8-8C-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS8C-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A SAE Female O-ring Face Swivel by Male National Pipe Thread |