Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Production Category | End Connection Type |
|---|---|---|---|---|---|---|---|---|
| SS12C |
|
316 SS | SAE Female O-ring Face Seal Swivel | 3/4 in | Male National Pipe Thread | 3/4-14 | 4 | SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS16C |
|
316 SS | SAE Female O-ring Face Seal Swivel | 1 in | Male National Pipe Thread | 1-11 1/2 | 4 | SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS4-4C |
|
316 SS | SAE Female O-ring Face Seal Swivel | 1/4 in | Male National Pipe Thread | 1/4-18 | 3 | SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS4C |
|
316 SS | SAE Female O-ring Face Seal Swivel | 1/4 in | Male National Pipe Thread | 1/8-27 | 4 | SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS6-6C |
|
316 SS | SAE Female O-ring Face Seal Swivel | 3/8 in | Male National Pipe Thread | 3/8-18 | 4 | SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS6-8C |
|
316 SS | SAE Female O-ring Face Seal Swivel | 3/8 in | Male National Pipe Thread | 1/2-14 | 4 | SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS6C |
|
316 SS | SAE Female O-ring Face Seal Swivel | 3/8 in | Male National Pipe Thread | 1/4-18 | 3 | SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS8-8C |
|
316 SS | SAE Female O-ring Face Seal Swivel | 1/2 in | Male National Pipe Thread | 1/2-14 | 3 | SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS8C |
|
316 SS | SAE Female O-ring Face Seal Swivel | 1/2 in | Male National Pipe Thread | 3/8-18 | 4 | SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS12C-M |
|
Alloy 400 | SAE Female O-ring Face Seal Swivel | 3/4 in | Male National Pipe Thread | 3/4-14 | 4 | SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS16C-M |
|
Alloy 400 | SAE Female O-ring Face Seal Swivel | 1 in | Male National Pipe Thread | 1-11 1/2 | 4 | SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS4-4C-M |
|
Alloy 400 | SAE Female O-ring Face Seal Swivel | 1/4 in | Male National Pipe Thread | 1/4-18 | 4 | SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS4C-M |
|
Alloy 400 | SAE Female O-ring Face Seal Swivel | 1/4 in | Male National Pipe Thread | 1/8-27 | 4 | SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS6-6C-M |
|
Alloy 400 | SAE Female O-ring Face Seal Swivel | 3/8 in | Male National Pipe Thread | 3/8-18 | 4 | SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS6-8C-M |
|
Alloy 400 | SAE Female O-ring Face Seal Swivel | 3/8 in | Male National Pipe Thread | 1/2-14 | 4 | SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS6C-M |
|
Alloy 400 | SAE Female O-ring Face Seal Swivel | 3/8 in | Male National Pipe Thread | 1/4-18 | 4 | SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS8-8C-M |
|
Alloy 400 | SAE Female O-ring Face Seal Swivel | 1/2 in | Male National Pipe Thread | 1/2-14 | 4 | SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS8C-M |
|
Alloy 400 | SAE Female O-ring Face Seal Swivel | 1/2 in | Male National Pipe Thread | 3/8-18 | 4 | SAE Female O-ring Face Swivel by Male National Pipe Thread |