Component Type |
Component Size |
Tube OD |
Production Category |
End Connection Type |
Connection 1 - Type |
|---|---|---|---|---|---|---|---|---|
| S10N |
CAD
N/A
|
Body Material N/A 316 SS | Component Type N/A Tube Nut | Component Size N/A 1-14 | Tube OD N/A 5/8 in | Production Category N/A 1 | End Connection Type N/A SAE O-ring Face Seal Tubing Nut | Connection 1 - Type N/A Nut |
| S12N |
CAD
N/A
|
Body Material N/A 316 SS | Component Type N/A Tube Nut | Component Size N/A 1 3/16-12 | Tube OD N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A SAE O-ring Face Seal Tubing Nut | Connection 1 - Type N/A Nut |
| S16N |
CAD
N/A
|
Body Material N/A 316 SS | Component Type N/A Tube Nut | Component Size N/A 1 7/16-12 | Tube OD N/A 1 in | Production Category N/A 1 | End Connection Type N/A SAE O-ring Face Seal Tubing Nut | Connection 1 - Type N/A Nut |
| S20N |
CAD
N/A
|
Body Material N/A 316 SS | Component Type N/A Tube Nut | Component Size N/A 1 11/16-12 | Tube OD N/A 1 1/4 in | Production Category N/A 1 | End Connection Type N/A SAE O-ring Face Seal Tubing Nut | Connection 1 - Type N/A Nut |
| S24N |
CAD
N/A
|
Body Material N/A 316 SS | Component Type N/A Tube Nut | Component Size N/A 2-12 | Tube OD N/A 1 1/2 in | Production Category N/A 1 | End Connection Type N/A SAE O-ring Face Seal Tubing Nut | Connection 1 - Type N/A Nut |
| S4N |
CAD
N/A
|
Body Material N/A 316 SS | Component Type N/A Tube Nut | Component Size N/A 9/16-18 | Tube OD N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A SAE O-ring Face Seal Tubing Nut | Connection 1 - Type N/A Nut |
| S6N |
CAD
N/A
|
Body Material N/A 316 SS | Component Type N/A Tube Nut | Component Size N/A 11/16-16 | Tube OD N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A SAE O-ring Face Seal Tubing Nut | Connection 1 - Type N/A Nut |
| S8N |
CAD
N/A
|
Body Material N/A 316 SS | Component Type N/A Tube Nut | Component Size N/A 13/16-16 | Tube OD N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A SAE O-ring Face Seal Tubing Nut | Connection 1 - Type N/A Nut |
| S10N-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Component Type N/A Tube Nut | Component Size N/A 1-14 | Tube OD N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A SAE O-ring Face Seal Tubing Nut | Connection 1 - Type N/A Nut |
| S12N-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Component Type N/A Tube Nut | Component Size N/A 1 3/16-12 | Tube OD N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A SAE O-ring Face Seal Tubing Nut | Connection 1 - Type N/A Nut |
| S16N-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Component Type N/A Tube Nut | Component Size N/A 1 7/16-12 | Tube OD N/A 1 in | Production Category N/A 4 | End Connection Type N/A SAE O-ring Face Seal Tubing Nut | Connection 1 - Type N/A Nut |
| S20N-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Component Type N/A Tube Nut | Component Size N/A 1 11/16-12 | Tube OD N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE O-ring Face Seal Tubing Nut | Connection 1 - Type N/A Nut |
| S24N-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Component Type N/A Tube Nut | Component Size N/A 2-12 | Tube OD N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE O-ring Face Seal Tubing Nut | Connection 1 - Type N/A Nut |
| S4N-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Component Type N/A Tube Nut | Component Size N/A 9/16-18 | Tube OD N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE O-ring Face Seal Tubing Nut | Connection 1 - Type N/A Nut |
| S6N-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Component Type N/A Tube Nut | Component Size N/A 11/16-16 | Tube OD N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A SAE O-ring Face Seal Tubing Nut | Connection 1 - Type N/A Nut |
| S8N-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Component Type N/A Tube Nut | Component Size N/A 13/16-16 | Tube OD N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE O-ring Face Seal Tubing Nut | Connection 1 - Type N/A Nut |