Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
| Part # | CAD | Body Material | Component Type | Component Size | Tube OD | Production Category | End Connection Type | Connection 1 - Type |
|---|---|---|---|---|---|---|---|---|
| S10N |
|
316 SS | Tube Nut | 1-14 | 5/8 in | 1 | SAE O-ring Face Seal Tubing Nut | Nut |
| S12N |
|
316 SS | Tube Nut | 1 3/16-12 | 3/4 in | 1 | SAE O-ring Face Seal Tubing Nut | Nut |
| S16N |
|
316 SS | Tube Nut | 1 7/16-12 | 1 in | 1 | SAE O-ring Face Seal Tubing Nut | Nut |
| S20N |
|
316 SS | Tube Nut | 1 11/16-12 | 1 1/4 in | 1 | SAE O-ring Face Seal Tubing Nut | Nut |
| S24N |
|
316 SS | Tube Nut | 2-12 | 1 1/2 in | 1 | SAE O-ring Face Seal Tubing Nut | Nut |
| S4N |
|
316 SS | Tube Nut | 9/16-18 | 1/4 in | 1 | SAE O-ring Face Seal Tubing Nut | Nut |
| S6N |
|
316 SS | Tube Nut | 11/16-16 | 3/8 in | 1 | SAE O-ring Face Seal Tubing Nut | Nut |
| S8N |
|
316 SS | Tube Nut | 13/16-16 | 1/2 in | 1 | SAE O-ring Face Seal Tubing Nut | Nut |
| S10N-M |
|
Alloy 400 | Tube Nut | 1-14 | 5/8 in | 4 | SAE O-ring Face Seal Tubing Nut | Nut |
| S12N-M |
|
Alloy 400 | Tube Nut | 1 3/16-12 | 3/4 in | 4 | SAE O-ring Face Seal Tubing Nut | Nut |
| S16N-M |
|
Alloy 400 | Tube Nut | 1 7/16-12 | 1 in | 4 | SAE O-ring Face Seal Tubing Nut | Nut |
| S20N-M |
|
Alloy 400 | Tube Nut | 1 11/16-12 | 1 1/4 in | 4 | SAE O-ring Face Seal Tubing Nut | Nut |
| S24N-M |
|
Alloy 400 | Tube Nut | 2-12 | 1 1/2 in | 4 | SAE O-ring Face Seal Tubing Nut | Nut |
| S4N-M |
|
Alloy 400 | Tube Nut | 9/16-18 | 1/4 in | 4 | SAE O-ring Face Seal Tubing Nut | Nut |
| S6N-M |
|
Alloy 400 | Tube Nut | 11/16-16 | 3/8 in | 4 | SAE O-ring Face Seal Tubing Nut | Nut |
| S8N-M |
|
Alloy 400 | Tube Nut | 13/16-16 | 1/2 in | 4 | SAE O-ring Face Seal Tubing Nut | Nut |