Braze Connector
Component - SAE ORFS
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
W Hex |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| S4FBZ |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Socket Weld Braze | Connection 2 - Size N/A 1/4 in | W Hex N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Tube Socket Braze |
| S6FBZ |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Socket Weld Braze | Connection 2 - Size N/A 3/8 in | W Hex N/A 3/4 in | Production Category N/A 3 | End Connection Type N/A SAE Male O-ring Face Seal by Tube Socket Braze |
| S8FBZ |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Socket Weld Braze | Connection 2 - Size N/A 1/2 in | W Hex N/A 7/8 in | Production Category N/A 3 | End Connection Type N/A SAE Male O-ring Face Seal by Tube Socket Braze |
| S8-6FBZ |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Socket Weld Braze | Connection 2 - Size N/A 3/8 in | W Hex N/A 7/8 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Tube Socket Braze |
| S10FBZ |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Tube Socket Weld Braze | Connection 2 - Size N/A 5/8 in | W Hex N/A 1-1/16 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Tube Socket Braze |
| S12FBZ |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Tube Socket Weld Braze | Connection 2 - Size N/A 3/4 in | W Hex N/A 1-1/4 in | Production Category N/A 3 | End Connection Type N/A SAE Male O-ring Face Seal by Tube Socket Braze |
| S16FBZ |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Tube Socket Weld Braze | Connection 2 - Size N/A 1 in | W Hex N/A 1-1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Tube Socket Braze |
| S20FBZ |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Tube Socket Weld Braze | Connection 2 - Size N/A 1 1/4 in | W Hex N/A 1-3/4 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Tube Socket Braze |
| S24FBZ |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Tube Socket Weld Braze | Connection 2 - Size N/A 1 1/2 in | W Hex N/A 2-1/8 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Tube Socket Braze |