S-FBZ-SOLIDWORKS-RENDER
S-FBZ LINE-01
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

W Hex

Production Category

End Connection Type

S4FBZ N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1/4 in N/A Tube Socket Weld Braze N/A 1/4 in N/A 5/8 in N/A 4 N/A SAE Male O-ring Face Seal by Tube Socket Braze
S6FBZ N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 3/8 in N/A Tube Socket Weld Braze N/A 3/8 in N/A 3/4 in N/A 3 N/A SAE Male O-ring Face Seal by Tube Socket Braze
S8FBZ N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1/2 in N/A Tube Socket Weld Braze N/A 1/2 in N/A 7/8 in N/A 3 N/A SAE Male O-ring Face Seal by Tube Socket Braze
S8-6FBZ N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1/2 in N/A Tube Socket Weld Braze N/A 3/8 in N/A 7/8 in N/A 4 N/A SAE Male O-ring Face Seal by Tube Socket Braze
S10FBZ N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 5/8 in N/A Tube Socket Weld Braze N/A 5/8 in N/A 1-1/16 in N/A 4 N/A SAE Male O-ring Face Seal by Tube Socket Braze
S12FBZ N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 3/4 in N/A Tube Socket Weld Braze N/A 3/4 in N/A 1-1/4 in N/A 3 N/A SAE Male O-ring Face Seal by Tube Socket Braze
S16FBZ N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1 in N/A Tube Socket Weld Braze N/A 1 in N/A 1-1/2 in N/A 4 N/A SAE Male O-ring Face Seal by Tube Socket Braze
S20FBZ N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1 1/4 in N/A Tube Socket Weld Braze N/A 1 1/4 in N/A 1-3/4 in N/A 4 N/A SAE Male O-ring Face Seal by Tube Socket Braze
S24FBZ N/A CAD Icon (for items table) N/A 316 SS N/A SAE Male O-ring Face Seal N/A 1 1/2 in N/A Tube Socket Weld Braze N/A 1 1/2 in N/A 2-1/8 in N/A 4 N/A SAE Male O-ring Face Seal by Tube Socket Braze
Unit of Measure
1