Straight Thread Boss O-Ring - Nav-Sea ORFS
Component - Nav-Sea ORFS
Part # |
CAD |
Body Material |
Component Type |
Type |
Fitting Size |
ID |
W |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| 10R |
CAD
N/A
|
Body Material N/A Buna | Component Type N/A Straight Thread Boss O-ring | Type N/A SAE Straight Thread O-ring | Fitting Size N/A 5/8 in | ID N/A ORING-ID 0.76 in | W N/A ORING-WIDTH 0.10 in | Production Category N/A 1 | End Connection Type N/A O-ring SAE Straight Thread |
| 12R |
CAD
N/A
|
Body Material N/A Buna | Component Type N/A Straight Thread Boss O-ring | Type N/A SAE Straight Thread O-ring | Fitting Size N/A 3/4 in | ID N/A ORING-ID 0.92 in | W N/A ORING-WIDTH 0.12 in | Production Category N/A 1 | End Connection Type N/A O-ring SAE Straight Thread |
| 14R |
CAD
N/A
|
Body Material N/A Buna | Component Type N/A Straight Thread Boss O-ring | Type N/A SAE Straight Thread O-ring | Fitting Size N/A 7/8 in | ID N/A ORING-ID 1.05 in | W N/A ORING-WIDTH 0.12 in | Production Category N/A 3 | End Connection Type N/A O-ring SAE Straight Thread |
| 16R |
CAD
N/A
|
Body Material N/A Buna | Component Type N/A Straight Thread Boss O-ring | Type N/A SAE Straight Thread O-ring | Fitting Size N/A 1 in | ID N/A ORING-ID 1.17 in | W N/A ORING-WIDTH 0.12 in | Production Category N/A 1 | End Connection Type N/A O-ring SAE Straight Thread |
| 24R |
CAD
N/A
|
Body Material N/A Buna | Component Type N/A Straight Thread Boss O-ring | Type N/A SAE Straight Thread O-ring | Fitting Size N/A 1 1/2 in | ID N/A ORING-ID 1.72 in | W N/A ORING-WIDTH 0.12 in | Production Category N/A 1 | End Connection Type N/A O-ring SAE Straight Thread |
| 2R |
CAD
N/A
|
Body Material N/A Buna | Component Type N/A Straight Thread Boss O-ring | Type N/A SAE Straight Thread O-ring | Fitting Size N/A 1/8 in | ID N/A ORING-ID 0.24 in | W N/A ORING-WIDTH 0.06 in | Production Category N/A 1 | End Connection Type N/A O-ring SAE Straight Thread |
| 32R |
CAD
N/A
|
Body Material N/A Buna | Component Type N/A Straight Thread Boss O-ring | Type N/A SAE Straight Thread O-ring | Fitting Size N/A 2 in | ID N/A ORING-ID 2.34 in | W N/A ORING-WIDTH 0.12 in | Production Category N/A 1 | End Connection Type N/A O-ring SAE Straight Thread |
| 3R |
CAD
N/A
|
Body Material N/A Buna | Component Type N/A Straight Thread Boss O-ring | Type N/A SAE Straight Thread O-ring | Fitting Size N/A 3/16 in | ID N/A ORING-ID 0.3 in | W N/A ORING-WIDTH 0.06 in | Production Category N/A 1 | End Connection Type N/A O-ring SAE Straight Thread |
| 4R |
CAD
N/A
|
Body Material N/A Buna | Component Type N/A Straight Thread Boss O-ring | Type N/A SAE Straight Thread O-ring | Fitting Size N/A 1/4 in | ID N/A ORING-ID 0.35 in | W N/A ORING-WIDTH 0.07 in | Production Category N/A 1 | End Connection Type N/A O-ring SAE Straight Thread |
| 5R |
CAD
N/A
|
Body Material N/A Buna | Component Type N/A Straight Thread Boss O-ring | Type N/A SAE Straight Thread O-ring | Fitting Size N/A 5/16 in | ID N/A ORING-ID 0.41 in | W N/A ORING-WIDTH 0.07 in | Production Category N/A 1 | End Connection Type N/A O-ring SAE Straight Thread |
| 6R |
CAD
N/A
|
Body Material N/A Buna | Component Type N/A Straight Thread Boss O-ring | Type N/A SAE Straight Thread O-ring | Fitting Size N/A 3/8 in | ID N/A ORING-ID 0.47 in | W N/A ORING-WIDTH 0.08 in | Production Category N/A 1 | End Connection Type N/A O-ring SAE Straight Thread |
| 8R |
CAD
N/A
|
Body Material N/A Buna | Component Type N/A Straight Thread Boss O-ring | Type N/A SAE Straight Thread O-ring | Fitting Size N/A 1/2 in | ID N/A ORING-ID 0.64 in | W N/A ORING-WIDTH 0.09 in | Production Category N/A 1 | End Connection Type N/A O-ring SAE Straight Thread |