Straight Thread O-rings
Straight Thread O-rings line
Unit of Measure
1 

Part #

CAD

Body Material

Component Type

Type

Fitting Size

ID

W

Production Category

End Connection Type

10R N/A CAD Icon (for items table) N/A Buna N/A Straight Thread Boss O-ring N/A SAE Straight Thread O-ring N/A 5/8 in N/A ORING-ID 0.76 in N/A ORING-WIDTH 0.10 in N/A 1 N/A O-ring SAE Straight Thread
12R N/A CAD Icon (for items table) N/A Buna N/A Straight Thread Boss O-ring N/A SAE Straight Thread O-ring N/A 3/4 in N/A ORING-ID 0.92 in N/A ORING-WIDTH 0.12 in N/A 1 N/A O-ring SAE Straight Thread
14R N/A CAD Icon (for items table) N/A Buna N/A Straight Thread Boss O-ring N/A SAE Straight Thread O-ring N/A 7/8 in N/A ORING-ID 1.05 in N/A ORING-WIDTH 0.12 in N/A 3 N/A O-ring SAE Straight Thread
16R N/A CAD Icon (for items table) N/A Buna N/A Straight Thread Boss O-ring N/A SAE Straight Thread O-ring N/A 1 in N/A ORING-ID 1.17 in N/A ORING-WIDTH 0.12 in N/A 1 N/A O-ring SAE Straight Thread
24R N/A CAD Icon (for items table) N/A Buna N/A Straight Thread Boss O-ring N/A SAE Straight Thread O-ring N/A 1 1/2 in N/A ORING-ID 1.72 in N/A ORING-WIDTH 0.12 in N/A 1 N/A O-ring SAE Straight Thread
2R N/A CAD Icon (for items table) N/A Buna N/A Straight Thread Boss O-ring N/A SAE Straight Thread O-ring N/A 1/8 in N/A ORING-ID 0.24 in N/A ORING-WIDTH 0.06 in N/A 1 N/A O-ring SAE Straight Thread
32R N/A CAD Icon (for items table) N/A Buna N/A Straight Thread Boss O-ring N/A SAE Straight Thread O-ring N/A 2 in N/A ORING-ID 2.34 in N/A ORING-WIDTH 0.12 in N/A 1 N/A O-ring SAE Straight Thread
3R N/A CAD Icon (for items table) N/A Buna N/A Straight Thread Boss O-ring N/A SAE Straight Thread O-ring N/A 3/16 in N/A ORING-ID 0.3 in N/A ORING-WIDTH 0.06 in N/A 1 N/A O-ring SAE Straight Thread
4R N/A CAD Icon (for items table) N/A Buna N/A Straight Thread Boss O-ring N/A SAE Straight Thread O-ring N/A 1/4 in N/A ORING-ID 0.35 in N/A ORING-WIDTH 0.07 in N/A 1 N/A O-ring SAE Straight Thread
5R N/A CAD Icon (for items table) N/A Buna N/A Straight Thread Boss O-ring N/A SAE Straight Thread O-ring N/A 5/16 in N/A ORING-ID 0.41 in N/A ORING-WIDTH 0.07 in N/A 1 N/A O-ring SAE Straight Thread
6R N/A CAD Icon (for items table) N/A Buna N/A Straight Thread Boss O-ring N/A SAE Straight Thread O-ring N/A 3/8 in N/A ORING-ID 0.47 in N/A ORING-WIDTH 0.08 in N/A 1 N/A O-ring SAE Straight Thread
8R N/A CAD Icon (for items table) N/A Buna N/A Straight Thread Boss O-ring N/A SAE Straight Thread O-ring N/A 1/2 in N/A ORING-ID 0.64 in N/A ORING-WIDTH 0.09 in N/A 1 N/A O-ring SAE Straight Thread
Unit of Measure
1