Cap - SAE ORFS
Cap & Plug - SAE ORFS
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|
| AS10Z-2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 5/8 in | Production Category N/A 1 | End Connection Type N/A SAE Male O-ring Face Seal Fitting Cap |
| AS12Z-2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A SAE Male O-ring Face Seal Fitting Cap |
| AS16Z-2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 in | Production Category N/A 1 | End Connection Type N/A SAE Male O-ring Face Seal Fitting Cap |
| AS20Z-2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 1/4 in | Production Category N/A 1 | End Connection Type N/A SAE Male O-ring Face Seal Fitting Cap |
| AS24Z-2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 1/2 in | Production Category N/A 1 | End Connection Type N/A SAE Male O-ring Face Seal Fitting Cap |
| AS4Z-2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A SAE Male O-ring Face Seal Fitting Cap |
| AS6Z-2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A SAE Male O-ring Face Seal Fitting Cap |
| AS8Z-2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A SAE Male O-ring Face Seal Fitting Cap |
| AS10Z-2-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal Fitting Cap |
| AS12Z-2-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal Fitting Cap |
| AS16Z-2-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal Fitting Cap |
| AS20Z-2-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal Fitting Cap |
| AS24Z-2-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal Fitting Cap |
| AS4Z-2-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal Fitting Cap |
| AS6Z-2-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal Fitting Cap |
| AS8Z-2-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal Fitting Cap |