SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Unit of Measure
1
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|
| AS10Z-2 |
N/A
|
N/A 316 SS | N/A SAE Male O-ring Face Seal | N/A 5/8 in | N/A 1 | N/A SAE Male O-ring Face Seal Fitting Cap |
| AS12Z-2 |
N/A
|
N/A 316 SS | N/A SAE Male O-ring Face Seal | N/A 3/4 in | N/A 1 | N/A SAE Male O-ring Face Seal Fitting Cap |
| AS16Z-2 |
N/A
|
N/A 316 SS | N/A SAE Male O-ring Face Seal | N/A 1 in | N/A 1 | N/A SAE Male O-ring Face Seal Fitting Cap |
| AS20Z-2 |
N/A
|
N/A 316 SS | N/A SAE Male O-ring Face Seal | N/A 1 1/4 in | N/A 1 | N/A SAE Male O-ring Face Seal Fitting Cap |
| AS24Z-2 |
N/A
|
N/A 316 SS | N/A SAE Male O-ring Face Seal | N/A 1 1/2 in | N/A 1 | N/A SAE Male O-ring Face Seal Fitting Cap |
| AS4Z-2 |
N/A
|
N/A 316 SS | N/A SAE Male O-ring Face Seal | N/A 1/4 in | N/A 1 | N/A SAE Male O-ring Face Seal Fitting Cap |
| AS6Z-2 |
N/A
|
N/A 316 SS | N/A SAE Male O-ring Face Seal | N/A 3/8 in | N/A 1 | N/A SAE Male O-ring Face Seal Fitting Cap |
| AS8Z-2 |
N/A
|
N/A 316 SS | N/A SAE Male O-ring Face Seal | N/A 1/2 in | N/A 1 | N/A SAE Male O-ring Face Seal Fitting Cap |
| AS10Z-2-M |
N/A
|
N/A Alloy 400 | N/A SAE Male O-ring Face Seal | N/A 5/8 in | N/A 4 | N/A SAE Male O-ring Face Seal Fitting Cap |
| AS12Z-2-M |
N/A
|
N/A Alloy 400 | N/A SAE Male O-ring Face Seal | N/A 3/4 in | N/A 4 | N/A SAE Male O-ring Face Seal Fitting Cap |
| AS16Z-2-M |
N/A
|
N/A Alloy 400 | N/A SAE Male O-ring Face Seal | N/A 1 in | N/A 4 | N/A SAE Male O-ring Face Seal Fitting Cap |
| AS20Z-2-M |
N/A
|
N/A Alloy 400 | N/A SAE Male O-ring Face Seal | N/A 1 1/4 in | N/A 4 | N/A SAE Male O-ring Face Seal Fitting Cap |
| AS24Z-2-M |
N/A
|
N/A Alloy 400 | N/A SAE Male O-ring Face Seal | N/A 1 1/2 in | N/A 4 | N/A SAE Male O-ring Face Seal Fitting Cap |
| AS4Z-2-M |
N/A
|
N/A Alloy 400 | N/A SAE Male O-ring Face Seal | N/A 1/4 in | N/A 4 | N/A SAE Male O-ring Face Seal Fitting Cap |
| AS6Z-2-M |
N/A
|
N/A Alloy 400 | N/A SAE Male O-ring Face Seal | N/A 3/8 in | N/A 4 | N/A SAE Male O-ring Face Seal Fitting Cap |
| AS8Z-2-M |
N/A
|
N/A Alloy 400 | N/A SAE Male O-ring Face Seal | N/A 1/2 in | N/A 4 | N/A SAE Male O-ring Face Seal Fitting Cap |
Unit of Measure
1