Push on hose connector
Push on hose connector
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

1MHC3/4-B N/A CAD Icon (for items table) N/A Brass N/A Male National Pipe Thread N/A 1-11 1/2 N/A Hose Barb (Hose ID) N/A 3/4 in N/A 4 N/A Male National Pipe Thread by Standard Hose Barb
3/4MHC1/2-B N/A CAD Icon (for items table) N/A Brass N/A Male National Pipe Thread N/A 3/4-14 N/A Hose Barb (Hose ID) N/A 1/2 in N/A 4 N/A Male National Pipe Thread by Standard Hose Barb
3/4MHC1-B N/A CAD Icon (for items table) N/A Brass N/A Male National Pipe Thread N/A 3/4-14 N/A Hose Barb (Hose ID) N/A 1 in N/A 4 N/A Male National Pipe Thread by Standard Hose Barb
3/4MHC3/4-B N/A CAD Icon (for items table) N/A Brass N/A Male National Pipe Thread N/A 3/4-14 N/A Hose Barb (Hose ID) N/A 3/4 in N/A 4 N/A Male National Pipe Thread by Standard Hose Barb
3/8MHC1/2-B N/A CAD Icon (for items table) N/A Brass N/A Male National Pipe Thread N/A 3/8-18 N/A Hose Barb (Hose ID) N/A 1/2 in N/A 4 N/A Male National Pipe Thread by Standard Hose Barb
3/8MHC1/4-B N/A CAD Icon (for items table) N/A Brass N/A Male National Pipe Thread N/A 3/8-18 N/A Hose Barb (Hose ID) N/A 1/4 in N/A 4 N/A Male National Pipe Thread by Standard Hose Barb
3/8MHC3/8-B N/A CAD Icon (for items table) N/A Brass N/A Male National Pipe Thread N/A 3/8-18 N/A Hose Barb (Hose ID) N/A 3/8 in N/A 4 N/A Male National Pipe Thread by Standard Hose Barb
Unit of Measure
1 2 3