ORFS nut - HP
ORFS nut - HP
Unit of Measure
1 

Part #

CAD

Body Material

Component Type

Component Size

Shape

Production Category

End Connection Type

Connection 1 - Type

Connection 1 - Size

Q500N-0 N/A CAD Icon (for items table) N/A 316 SS N/A Union Nut N/A 0 N/A Component N/A 4 N/A Soft-Seal HP Face Seal Fitting Union Nut N/A Union Nut N/A Nut High Pressure Union 0
Q500N-1 N/A CAD Icon (for items table) N/A 316 SS N/A Union Nut N/A 1 N/A Component N/A 1 N/A Soft-Seal HP Face Seal Fitting Union Nut N/A Union Nut N/A Nut High Pressure Union 1
Q500N-2 N/A CAD Icon (for items table) N/A 316 SS N/A Union Nut N/A 2 N/A Component N/A 1 N/A Soft-Seal HP Face Seal Fitting Union Nut N/A Union Nut N/A Nut High Pressure Union 2
Q500N-3 N/A CAD Icon (for items table) N/A 316 SS N/A Union Nut N/A 3 N/A Component N/A 1 N/A Soft-Seal HP Face Seal Fitting Union Nut N/A Union Nut N/A Nut High Pressure Union 3
Q500N-4 N/A CAD Icon (for items table) N/A 316 SS N/A Union Nut N/A 4 N/A Component N/A 1 N/A Soft-Seal HP Face Seal Fitting Union Nut N/A Union Nut N/A Nut High Pressure Union 4
Q500N-5 N/A CAD Icon (for items table) N/A 316 SS N/A Union Nut N/A 5 N/A Component N/A 1 N/A Soft-Seal HP Face Seal Fitting Union Nut N/A Union Nut N/A Nut High Pressure Union 5
Q500N-6 N/A CAD Icon (for items table) N/A 316 SS N/A Union Nut N/A 6 N/A Component N/A 3 N/A Soft-Seal HP Face Seal Fitting Union Nut N/A Union Nut N/A Nut High Pressure Union 6
Q500N-7 N/A CAD Icon (for items table) N/A 316 SS N/A Union Nut N/A 7 N/A Component N/A 4 N/A Soft-Seal HP Face Seal Fitting Union Nut N/A Union Nut N/A Nut High Pressure Union 7
Q500N-8 N/A CAD Icon (for items table) N/A 316 SS N/A Union Nut N/A 8 N/A Component N/A 4 N/A Soft-Seal HP Face Seal Fitting Union Nut N/A Union Nut N/A Nut High Pressure Union 8
Q500N-9 N/A CAD Icon (for items table) N/A 316 SS N/A Union Nut N/A 9 N/A Component N/A 4 N/A Soft-Seal HP Face Seal Fitting Union Nut N/A Union Nut N/A Nut High Pressure Union 9
Q500N-0-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Union Nut N/A 0 N/A Component N/A 4 N/A Soft-Seal HP Face Seal Fitting Union Nut N/A Union Nut N/A Nut High Pressure Union 0
Q500N-1-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Union Nut N/A 1 N/A Component N/A 4 N/A Soft-Seal HP Face Seal Fitting Union Nut N/A Union Nut N/A Nut High Pressure Union 1
Q500N-2-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Union Nut N/A 2 N/A Component N/A 4 N/A Soft-Seal HP Face Seal Fitting Union Nut N/A Union Nut N/A Nut High Pressure Union 2
Q500N-3-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Union Nut N/A 3 N/A Component N/A 4 N/A Soft-Seal HP Face Seal Fitting Union Nut N/A Union Nut N/A Nut High Pressure Union 3
Q500N-4-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Union Nut N/A 4 N/A Component N/A 4 N/A Soft-Seal HP Face Seal Fitting Union Nut N/A Union Nut N/A Nut High Pressure Union 4
Q500N-5-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Union Nut N/A 5 N/A Component N/A 4 N/A Soft-Seal HP Face Seal Fitting Union Nut N/A Union Nut N/A Nut High Pressure Union 5
Q500N-6-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Union Nut N/A 6 N/A Component N/A 4 N/A Soft-Seal HP Face Seal Fitting Union Nut N/A Union Nut N/A Nut High Pressure Union 6
Q500N-7-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Union Nut N/A 7 N/A Component N/A 4 N/A Soft-Seal HP Face Seal Fitting Union Nut N/A Union Nut N/A Nut High Pressure Union 7
Q500N-8-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Union Nut N/A 8 N/A Component N/A 4 N/A Soft-Seal HP Face Seal Fitting Union Nut N/A Union Nut N/A Nut High Pressure Union 8
Q500N-9-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Union Nut N/A 9 N/A Component N/A 4 N/A Soft-Seal HP Face Seal Fitting Union Nut N/A Union Nut N/A Nut High Pressure Union 9
Unit of Measure
1